Temperature transmitter with excellent response time.
 
 

 
Compact temperature sensors for different applications.
  • Measuring range of -10...150 °C, -50...150 °C, 0...140 °C, 0...100 °C.
  • Excellent response time: T05 = 1 s or T09 = 3 s.
  • High mechanical stability.
  • IP 68 and IP 69K protection ratings.


One unit – a wide range of options
The TA type temperature sensor is a universal transmitter with a 4...20 mA current output. A high level of accuracy is achieved using a class A accuracy Pt 1000 sensor and factory calibration.
In addition, ifm’s tried and tested film technology used here ensures excellent dynamic response times. So this sensor is suited for all highly precise and rapid processes.

M12 connector · output function 4...20 mA · IP 68 / IP69K
TA3130 - Measuring range 0...140 °C, rod length 46.50 mm
TA3131 - Measuring range -50...150 °C, rod length 46.50 mm
TA3171 - Measuring range -50...150 °C, rod length 186.50 mm
TA3231 - Measuring range -10...150 °C, rod length 123 mm
TA3233 - Measuring range -17.8...148.9 °C, rod length 123 mm
TA3237 - Measuring range 0...100 °C, rod length 123 mm
TA3333 - Measuring range -17.8...148.9 °C, rod length 46.50 mm
TA3337 - Measuring range 0...100 °C, rod length 46.50 mm
 

For further information please refer to the current bulletin (PDF-File 350 kB)