Compressed air consumption and leakage monitoring.
 
 

 
Compressed air meter with display and totalizer function.
  • Now also with different accuracy grades.
  • For compressed air in industrial use, argon, carbon dioxide, nitrogen.
  • Large measuring range up to 700 Nm3/h. Larger measuring ranges on request.
  • Fast response time and high response sensitivity.
  • With flow rate, totalising and temperature indication.

Calorimetric measuring principle
The compressed air meter detects the standard volume flow directly (according to ISO 2533). This makes corrections, in case of temperature or pressure fluctuations, unnecessary. The high measurement dynamics of the system enable the reliable detection of even minute quantities, e.g. leakage. High accuracy and repeatability are ensured by the integration of the measurement sensor’s key elements into a defined pipe length.

Measuring compressed air consumption in air supply lines
We offer additional compressed air sensors for larger measuring ranges on request, especially for supply and air supply lines. As an option compressed air sensors with exchangeable electronics, allowing subsequent calibration under operating pressure, can also be used.

Application: compressed air in industrial use, air quality DIN 8573-1, class 141 (measurement error: value A) / class 344 (measurement error: value B)
SD5000 - 0.06...15 Nm³/h, IP 65, ambient temperature 0...60 °C, M12 connector
SD6000 - 0.25...75 Nm³/h measuring range, IP 65, ambient temperature 0...60 °C, M12 connector
SD6050 - 0.25...75 Nm³/h measuring range, IP 65, ambient temperature 0...60 °C, M12 connector
SD8000 - 0.75...225 Nm³/h measuring range, IP 65, ambient temperature 0...60 °C, M12 connector
SD9000 - 1.3...410 Nm³/h, IP 65, ambient temperature 0...60 °C, M12 connector
SD2000 - 2.3...700 Nm³/h, IP 65, ambient temperature 0...60 °C, M12 connector

Application: argon (Ar), carbon dioxide (CO2), nitrogen (N2)
SD5100 - Display units: Nl/min, Nm³/h, Nm³, °C, IP 65, ambient temperature 0...60 °C, M12 connector
SD6100 - Display units: Nl/min, Nm³/h, Nm³, °C, IP 65, ambient temperature 0...60 °C, M12 connector

Connectors and splitter boxes
EVC004 - Socket, M12, 2 m black, PUR cable
EVC005 - Socket, M12, 5 m black, PUR cable
EVC006 - Socket, M12, 10 m black, PUR cable
 

For further information please refer to the current bulletin (PDF-File 284 kB)