|  |
| |
|
|
|
|
|
Safe and reliable: T-slot cylinder sensors in hazardous atmospheres. |
|
| |
|
 |
|
| |
|

|
|
Wear-free and robust sensor for the categories 1G/1D (zones 0/20).
- Namur sensor developed to the EN 60947-5-6 standard.
- Everything from a single source: sensor and switching amplifier available.
- One sensor which can be used for different cylinder types.
- Easy single-handed installation with clamp fixing.
- Drop from the top into a slot.
The family is growing The T-slot cylinder sensors for ATEX Namur applications complement the ifm range of cylinder sensors for pneumatic cylinders.
Good fixing and easy installation The ifm sensors have the following proven advantages: self-locking mechanism, strain relief, easy single-handed installation, clearly visible LED display for the switching status. Wide range of adapters With the range of accessories, these sensors can be fixed to common T-slot, tie rod, integrated profile or trapezoidal slot cylinders. In addition to the sensors, ifm offers a wide range of switching amplifiers.
Applications: Silo hatches, elevators, mills or conveying technology.
MK502A - cylinder sensor with AMR cell, Plastic housing for T-slot cylinders, ATEX approval Group II, category 1D/1G, Connection to certified intrinsically safe circuits with the max. values U = 15 V / I = 50 mA / P = 120 mW, normally open, flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, PVC cable
For further information please refer to the current bulletin (PDF-File 350 kB)
|
|
|
|