Splitter with ecolink technology, the secure connection.
 
 

 
From factory automation to machine tool industry.
  • The mechanical end stop protects the O-ring from destruction.
  • Optimum sealing even when mounted without tools.
  • Connection technology meets the M12 standard (EN 61076).
  • High-quality materials for a high plant uptime.


Splitter with ecolink technology for demanding applications.
Most applications require special solutions. Only high-quality materials, assured production processes and faultless assembly lead to success in the long run.

ecolink technology:
The new ecolink technology prevents incorrect mounting. An integrated mechanical end stop protects the O-ring from destruction. So rapid and secure installation is possible without an expensive torque wrench.
The O-ring is always correctly compressed, ensuring the high protection ratings IP 67, IP 68 and IP 69K.

Applications:
Factory automation, machine tools, hydraulics

Splitter with cable connection
EBC013 - Splitter box, 4 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °C, 5 m PUR cable
EBC025 - Splitter box, 4 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °C, 10 m PUR cable
EBC014 - Splitter box, 4 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °C, 5 m PUR cable
EBC026 - Splitter box, 4 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °C, 10 m PUR cable
EBC017 - Splitter box, 6 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °C, 5 m PUR cable
EBC029 - Splitter box, 6 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °C, 10 m PUR cable
EBC018 - Splitter box, 6 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °C, 5 m PUR cable
EBC030 - Splitter box, 6 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °C, 10 m PUR cable
EBC021 - Splitter box, 8 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °C, 5 m PUR cable
EBC033 - Splitter box, 8 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °C, 10 m PUR cable
EBC022 - Splitter box, 8 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °C, 5 m PUR cable
EBC034 - Splitter box, 8 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °C, 10 m PUR cable

Splitter with M23 connection
EBC001 - Splitter box, 4 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °CM23 connector
EBC003 - Splitter box, 4 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °CM23 connector
EBC002 - Splitter box, 4 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °CM23 connector
EBC004 - Splitter box, 4 way, Free from halogen, Free from silicone, gold-plated contacts, with LED, IP 67, Ambient temperature -25...80 °CM23 connector
EBC005 - Splitter box, 6 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °CM23 connector
EBC007 - Splitter box, 6 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °CM23 connector
EBC006 - Splitter box, 6 way, Free from halogen, Free from silicone, gold-plated contacts, with LED, IP 67, Ambient temperature -25...80 °CM23 connector
EBC008 - Splitter box, 6 way, Free from halogen, Free from silicone, gold-plated contacts, with LED, IP 67, Ambient temperature -25...80 °CM23 connector
EBC009 - Splitter box, 8 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °CM23 connector
EBC011 - Splitter box, 8 way, Free from halogen, Free from silicone, gold-plated contacts, IP 67, Ambient temperature -25...80 °CM23 connector
EBC010 - Splitter box, 8 way, Free from halogen, Free from silicone, gold-plated contacts, with LED, IP 67, Ambient temperature -25...80 °CM23 connector
EBC012 - Splitter box, 8 way, Free from halogen, Free from silicone, gold-plated contacts, with LED, IP 67, Ambient temperature -25...80 °CM23 connector

For further information please refer to the current bulletin (PDF-File 311 kB)