Pt100 / Pt1000 bolt-on and screw-in sensors.
 
 

 
Pt100 / Pt1000 bolt-on sensors for different applications.
  • Flexible mounting
  • Bolt-on sensors for M6 and M10 screws.
  • Screw-in sensors in M5 and M6.
  • Temperature measurement of -30...180 °C.


For complex applications with different requirements
Every application has its own requirements as regards the temperature sensors to be used. Criteria such as housing material or mechanical design are as important as the connection to control monitors, plcs or AS-i modules. The housings and materials of the new screw-in and bolt-on sensors of ifm electronic have been designed for a wide range of applications.

TS522A and TS502A for ATEX applications
In addition, the bolt-on sensors TS522A and TS502A have the ATEX approval to group II, category 3D /3G.

Bolt-on sensors · measuring element Pt100 / Pt1000
TS2229 - bolt-on sensor type 12 x 32 for M6, measuring range: -25...90 °C, 2 m PUR cable, measuring element Pt100
TS522A - bolt-on sensor type 10 x 10 x 42 for M6, measuring range: -20...115 °C, 5 m silicone cable, measuring element Pt1000, ATEX category II 3D / 3G
TS502A - bolt-on sensor type 10 x 18 x 42 for M10, measuring range: -20...115 °C, 5 m silicone cable, measuring element Pt1000, ATEX category II 3D / 3G

Screw-in sensors · measuring element Pt100
TS2659 - screw-in sensor type M6, measuring range -30...180 °C, 2 m silicone cable
TS0759 - screw-in sensor type M5, measuring range -30...180 °C, 10 m silicone cable
TS2759 - screw-in sensor type M5, measuring range -30...180 °C, 2 m silicone cable
TS4759 - screw-in sensor type M5, measuring range -30...180 °C, 4 m silicone cable

Control monitor
TR2432 - Analogue output 4...20 mA or 0...10 V, PNP/NPN, measuring range -40...300 °C
TR7432 - 2 x PNP/NPN, measuring range: -40...300 °C
TP3237 - Measured signal converter, Pt100 / Pt1000 in 4...20 mA, scaling 0...100°C
TP3231 - Measured signal converter, Pt100 / Pt1000 in 4...20 mA, scaling -50...150°C
TP3232 - Measured signal converter, Pt100 / Pt1000 in 4...20 mA, scaling -50...300°C
TP3233 - Measured signal converter, Pt100 / Pt1000 in 4...20 mA, scaling 0...300°F

 

For further information please refer to the current bulletin (PDF-File 366 kB)