Position sensors and object recognition
Redundant pulse evaluation system Capacitive touch sensors for installation on walls. Our magnetic sensors begin where others end. Safe detection of metal. Vision sensor takes a closer look at your production. Cooling box for O1D series Full metal sensors for the food industry Keep track in harsh environments! Multiturn encoder for harsh operating conditions T-slot cylinder sensor with M8 connector Opto family O7 – small, compact, precise Safety light grid with active / passive system Safety light grids for hygienic applications 500 mA load current for T-slot sensors efector valvis with AS-Interface Full metal inductive sensors also as NPN version Full metal inductive sensors with 2-wire technology T-slot cylinder sensor for ATEX applications ecolink M8 for hygienic and wet areas Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Fail-safe inductive sensor directly detects metal.
 
 

 
Detection without magnetic target or coded actuator.
  • Suitable for operator and machine safety.
  • Reliable end position monitoring on moving machine parts.
  • Convenient connection to safety PLC, bus systems and logic.
  • No wear: maximum machine uptime and safety.
  • Certified to IEC 62061 SILcl2, ISO 13849-1 PL d, complies with IEC 61508 SIL2.

Requirement profiles for the fail-safe sensor:
Reliable positioning on rotary indexing tables and machine tools. Reliable triggering of slow travel or switching off in end positions for presses, gantry robots and actuators. Reliable area monitoring for robots. The fail-safe sensor increases the uptime and safety of your installation and can be connected to certified safety relays without cross fault monitoring. Wear-free operation guarantees low maintenance costs of your installation. Faults such as coil break or coil short circuit are diagnosed and the sensor passes into the defined safe state. Even a cross fault between the supply voltage and one of the two outputs does not affect the safety function of the sensor.

M12 connector · Output function 2 PNP no (OSSD)
GI711S - Fail-safe inductive sensor, M30 x 1,5, 7HVF36: 1...15 mm, non-flush mountable
GI712S - Fail-safe inductive sensor, M30 x 1,5, 7HVF36: 1...10 mm, flush mountable
 

For further information please refer to the current bulletin (PDF-File 389 kB)