Position sensors and object recognition Fluid sensors and diagnostic systems
2-wire pressure sensor, parameter setting via IO-Link. On-site control monitor for flow sensors. Temperature plug type TP: modular transmitter Compressed air meter with display and totalizer function. Diagnostic electronics with fast reaction time New additions to the temperature probe range. New Pt100 sensors for industrial applications Combined oil moisture and temperature sensor. Interface for automation technology: the OPC server software Pressure sensor for robotics and handling Reliable overflow protection of liquids. Compressed air consumption and leakage monitor Continuous vibration monitoring Electronic manometer PG, with alternative process connection Hydrostatic level measurement in hazardous areas Pt100 / Pt1000 bolt-on and screw-in sensors Hygienic point level sensor with complementary output Archive
Bus system AS-Interface Control systems Identification systems

 
Compact flow monitoring in hygienic areas.
 
 

 
Aseptoflex Vario – new G 1 process connection with 4 sealing options.
  • Prepared and tested for process fittings of hygienic areas.
  • Suitable for medium temperatures up to120 °C.
  • LED bar graph for indication of switch point and flow.
  • Process adapters available as accessories.
  • Material (wetted parts) high-grade stainless steel (1.4435 / 316L).

Easy handling and high functionality
Adjustment to the flow and setting of the switch points are carried out by pressing a pushbutton. Flow and switch
point are indicated by multicolour LEDs directly on the unit. The unit offers high repeatability to ensure optimum
process consistency. The sensor can be individually, in accordance with the application, adjusted using the teach function. At the same time the sensor enables the detection of separation layers (water / air). Electronic locking of the settings and factory reset of the parameters provide additional safety.

M12 connector · output functions NC / NO, IP 67 / IP 69K
SI6600 - Max. T0 gradient 150 K/min, probe length 20 mm, ambient temperature -25...60 °C
SI6700 - Max. T0 gradient 300 K/min, probe length 38 mm, ambient temperature -25...60 °C
SI6800 - Max. T0 gradient 300 K/min, probe length 55 mm, ambient temperature -25...60 °C
 

For further information please refer to the current bulletin (PDF-File 293 kB)