Position sensors and object recognition
Redundant pulse evaluation system Capacitive touch sensors for installation on walls. Our magnetic sensors begin where others end. Safe detection of metal. Vision sensor takes a closer look at your production. Cooling box for O1D series Full metal sensors for the food industry Keep track in harsh environments! Multiturn encoder for harsh operating conditions T-slot cylinder sensor with M8 connector Opto family O7 – small, compact, precise Safety light grid with active / passive system Safety light grids for hygienic applications 500 mA load current for T-slot sensors efector valvis with AS-Interface Full metal inductive sensors also as NPN version Full metal inductive sensors with 2-wire technology T-slot cylinder sensor for ATEX applications ecolink M8 for hygienic and wet areas Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Safety relay with semiconductor outputs
 
 

 
Multifunctional with semiconductor outputs suitable for your applications.
  • E-stop with cross-fault monitoring and optional simultaneity monitoring.
  • Connection of mechanical safety switches and fail-safe sensors.
  • For clocked fail-safe sensors from ifm electronic.
  • Two-hand control to EN 574, type IIIC, mechanical or electronic.
  • Certified to IEC 61508, ISO 13849-1, EN 574 type IIIC.

There are versatile options for connection to the safety relay. It performs monitoring tasks in safety applications in combination with different non-contact guards. The evaluation of the signals from safety light barriers, safety light curtains, electronic fail-safe sensors or mechanical safety switches for protective guard contacts or electronic position sensors or mechanical position switches with or without cross-fault monitoring are only a few applications.
The safety relay has several multifunctional self-detecting and self-monitoring short-circuit protected inputs and outputs. The simultaneity monitoring of inputs and the functions “monitored” or “automatic start” can be set as an option. The operation in two-hand control to EN 574 type IIIC in combination with electronic sensors or mechanical switches is another advantage of the safety relay.

Safety relay with semiconductor outputs for mechanical switches or electronic sensors, e.g. for light barriers, light curtains, fail-safe sensors or two-hand control.
G1503S - Safety relay, Terminal block Phoenix Contact MSTBO, For the connection of electronic and mechanical fail-safe sensors/switches and for use as two-hand control, IP 20, Ambient temperature -25...55 °C, Combicon connector with screw terminals

Fail-safe inductive sensors

Threaded housing M12 x 1
GF711S - Fail-safe inductive sensor, M12 x 1, Enable zone: 0,5...4 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, M12 connector

Threaded housing M18 x 1
GG711S - Fail-safe inductive sensor, M18 x 1, Enable zone: 1...8 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, M12 connector
GG712S - Fail-safe inductive sensor, M18 x 1, Enable zone: 1...5 mm, flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, M12 connector

Threaded housing M30 x 1,5
GI701S - Fail-safe inductive sensor, M30 x 1,5, Enable zone: 6...12 mm, non-flush mountable, IP 68 / IP 69K, Ambient temperature -25...70 °C, M12 connector
GI711S - Fail-safe inductive sensor, M30 x 1,5, Enable zone: 1...15 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, M12 connector
GI712S - Fail-safe inductive sensor, M30 x 1,5, Enable zone: 1...10 mm, flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, M12 connector

Rectangular housing 40 x 40 mm
GM701S - Fail-safe inductive sensor, Enable zone: 10...15 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, M12 connector
GM705S - Fail-safe inductive sensor, Enable zone: 4...20 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...60 °C, M12 connector
For further information please refer to the current bulletin (PDF-File 391 kB)