Position sensors and object recognition
Redundant pulse evaluation system Capacitive touch sensors for installation on walls. Our magnetic sensors begin where others end. Safe detection of metal. Vision sensor takes a closer look at your production. Cooling box for O1D series Full metal sensors for the food industry Keep track in harsh environments! Multiturn encoder for harsh operating conditions T-slot cylinder sensor with M8 connector Opto family O7 – small, compact, precise Safety light grid with active / passive system Safety light grids for hygienic applications 500 mA load current for T-slot sensors efector valvis with AS-Interface Full metal inductive sensors also as NPN version Full metal inductive sensors with 2-wire technology T-slot cylinder sensor for ATEX applications ecolink M8 for hygienic and wet areas Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
The OG BasicLine now also in plastic.
 
 

 
Compact and powerful M18 photoelectric sensors.
  • For standard applications in conveying and materials handling.
  • The low-cost alternative in PNP or NPN design.
  • Through-beam and retro-reflective sensors with fixed setting (plug & play).
  • Diffuse reflection sensor: easy setting via potentiometer.
  • Universal mounting using system components and mounting accessories.

Applications
The OG type plastic sensors are especially designed for position detection in conveying and materials handling. These sensors are designed to meet the technical requirements of the market at an affordable price.

Cost saving
Setting of the through-beam sensors and retro-reflective sensors with polarisation filter is fixed. This means costsaving rapid up-time after quick installation with the optional accessories. The diffuse sensor has a potentiometer for fine-tuning in the application.

Applications:
conveying and materials handling.

Diffuse reflection sensor · red light 645 nm · M12 connector · 3-wire
OGT100 - Diffuse reflection sensor, M18 x 1, with pot., light-on mode, DC PNP, IP 65 , Ambient temperature: -25...60 °C, Range: 0,01...0,4 m, M12 connector
OGT101 - Diffuse reflection sensor, M18 x 1, with pot., dark-on mode, DC PNP, IP 65 , Ambient temperature: -25...60 °C, Range: 0,01...0,4 m, M12 connector
OGT102 - Diffuse reflection sensor, M18 x 1, with pot., light-on mode, DC NPN, IP 65 , Ambient temperature: -25...60 °C, Range: 0,01...0,4 m, M12 connector
OGT103 - Diffuse reflection sensor, M18 x 1, with pot., dark-on mode, DC NPN, IP 65 , Ambient temperature: -25...60 °C, Range: 0,01...0,4 m, M12 connector

Retro-reflective sensor · red light 645 nm · M12 connector · 3-wire
OGP100 - Retro-reflective sensor, M18 x 1, Polarisation filter, dark-on mode, DC PNP, IP 67 , Ambient temperature: -25...60 °C, Range 0,05...2,5 m, M12 connector
OGP101 - Retro-reflective sensor, M18 x 1, Polarisation filter, light-on mode, DC PNP, IP 67 , Ambient temperature: -25...60 °C, Range 0,05...2,5 m, M12 connector
OGP102 - Retro-reflective sensor, M18 x 1, Polarisation filter, dark-on mode, DC NPN, IP 67 , Ambient temperature: -25...60 °C, Range 0,05...2,5 m, M12 connector
OGP103 - Retro-reflective sensor, M18 x 1, Polarisation filter, light-on mode, DC NPN, IP 67 , Ambient temperature: -25...60 °C, Range 0,05...2,5 m, M12 connector

Through-beam sensor – transmitter · red light 645 nm · M12 connector
OGS100 - Through-beam sensor, M18 x 1, DC, IP 67 , Ambient temperature: -25...60 °C, Range ...8 m, M12 connector

Through-beam sensor – receiver · red light 645 nm · M12 connector · 3-wire
OGE100 - Through-beam sensor, M18 x 1, dark-on mode, DC PNP, IP 67 , Ambient temperature: -25...60 °C, Range ...8 m, M12 connector
OGE101 - Through-beam sensor, M18 x 1, light-on mode, DC PNP, IP 67 , Ambient temperature: -25...60 °C, Range ...8 m, M12 connector
OGE102 - Through-beam sensor, M18 x 1, dark-on mode, DC NPN, IP 67 , Ambient temperature: -25...60 °C, Range ...8 m, M12 connector
OGE103 - Through-beam sensor, M18 x 1, light-on mode, DC NPN, IP 67 , Ambient temperature: -25...60 °C, Range ...8 m, M12 connector
For further information please refer to the current bulletin (PDF-File 374 kB)