Position sensors and object recognition
Redundant pulse evaluation system Capacitive touch sensors for installation on walls. Our magnetic sensors begin where others end. Safe detection of metal. Vision sensor takes a closer look at your production. Cooling box for O1D series Full metal sensors for the food industry Keep track in harsh environments! Multiturn encoder for harsh operating conditions T-slot cylinder sensor with M8 connector Opto family O7 – small, compact, precise Safety light grid with active / passive system Safety light grids for hygienic applications 500 mA load current for T-slot sensors efector valvis with AS-Interface Full metal inductive sensors also as NPN version Full metal inductive sensors with 2-wire technology T-slot cylinder sensor for ATEX applications ecolink M8 for hygienic and wet areas Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
The low-cost alternative. T-slot reed sensors.
 
 

 
T-slot cylinder sensors for the AC/DC voltage range up to 120 V.
  • Connection as 2-wire PNP/NPN possible.
  • Wide temperature range of -25...70 °C.
  • Connection via cable, M8 or M12 connector.
  • Self-locking mechanism for easy single-handed installation.
  • Convenient: easy and quick fit “drop from the top” into a slot.


One reed contact for standard applications
A reed element now also belongs to the family of T-slot cylinder sensors. Its response sensitivity to magnetic field changes is comparable to that of common electronic cylinder sensors.

Good fixing and easy installation
The ifm sensor has the following advantages: it can be locked in the T-slot by its self-locking mechanism. Furthermore, the fixing at the end of the housing allows excellent strain relief.

Adapters for almost any cylinder profile
Thanks to the wide selection of adapter accessories the T-slot sensor can be fixed to almost every clean-line, tie rod, integrated profile or trapezoidal slot cylinder.

Applications:
T-slot cylinder sensors for use in industrial environments such as packaging or handling machines.

Connection cable 0.3 m PUR with M8 connector · output function no · 2-wi
MR0101 - Cylinder sensor with reed contact , Plastic housing for T-slot cylinders, AC/DC PNP/NPN, normally open, flush mountable, IP 67, Ambient temperature -25...70 °C, PUR cable, with M8 connector (snap-fit)
Connection cable 0.3 m PUR with M8 connector rotatable · output function no · 2-wire
MR0102 - Cylinder sensor with reed contact , Plastic housing for T-slot cylinders, AC/DC PNP/NPN, normally open, flush mountable, IP 67, Ambient temperature -25...70 °C, PUR cable, M8 connector, with turnable coupling ring
Connection cable 2 m PUR · output function no · 2-wire
MR0100 - Cylinder sensor with reed contact , Plastic housing for T-slot cylinders, AC/DC PNP/NPN, normally open, flush mountable, IP 67, Ambient temperature -25...70 °C, PUR cable
Connection cable 6 m PUR · output function no · 2-wire
MR0117 - Cylinder sensor with reed contact , Plastic housing for T-slot cylinders, AC/DC PNP/NPN, normally open, flush mountable, IP 67, Ambient temperature -25...70 °C, PUR cable
Connection cable 0.3 m PUR with M12 connector · output function no · 2-wire
MR0107 - Cylinder sensor with reed contact , Plastic housing for T-slot cylinders, AC/DC PNP/NPN, normally open, flush mountable, IP 67, Ambient temperature -25...70 °C, PUR cable, with M12 connector, with turnable coupling ring
For further information please refer to the current bulletin (PDF-File 365 kB)