Position sensors and object recognition
Redundant pulse evaluation system Capacitive touch sensors for installation on walls. Our magnetic sensors begin where others end. Safe detection of metal. Vision sensor takes a closer look at your production. Cooling box for O1D series Full metal sensors for the food industry Keep track in harsh environments! Multiturn encoder for harsh operating conditions T-slot cylinder sensor with M8 connector Opto family O7 – small, compact, precise Safety light grid with active / passive system Safety light grids for hygienic applications 500 mA load current for T-slot sensors efector valvis with AS-Interface Full metal inductive sensors also as NPN version Full metal inductive sensors with 2-wire technology T-slot cylinder sensor for ATEX applications ecolink M8 for hygienic and wet areas Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Inductive slot sensors – small, low price and versatile.
 
 

 
Precise position detection for instrumentation.
  • Standardised housing for easy installation.
  • Approvals to ATEX and IECEx.
  • Namur interface.
  • Wide temperature range.

Applications
Applications for slot sensors can be found on measuring devices or instruments for metering pressures and flow rates. The sensors can be installed individually and ensure wear-free and non-contact switching. The sensor target
can be made of different materials.

Typical applications:
In a meter the sensor detects slots in a disc. In a vane-type flow meter the pointer counterweight position is detected by slot sensors.

Versions
The new inductive slot sensors are approved for Category 1 ATEX gas and dust areas. The sensors can be operated outside ATEX areas with 24 V.

Applications:
fittings, measurement devices, valve boxes

2-wire DC PNP · ATEX category II 1 D, 1 G · protection IP 67, III
N7S20A - slot width 2 mm, ambient temperature -40...100 °C, housing material PBT, frequency 5000 Hz
N7S21A - slot width 3,5 mm, ambient temperature -40...100 °C, housing material PBT, frequency 3000 Hz, with DUBOX connector
N7S23A - slot width 3,5 mm, ambient temperature -40...100 °C, housing material PBT, frequency 3000 Hz

Accessories

Switching amplifiers with ATEX approval
N0033A - 2 channel relay outputs
N0532A - 2 channel optocoupler output
N0534A - 2 channel transistor outputs
N0530A - 1 channel relay output
 

For further information please refer to the current bulletin (PDF-File 336 kB)