Position sensors and object recognition
Redundant pulse evaluation system Capacitive touch sensors for installation on walls. Our magnetic sensors begin where others end. Safe detection of metal. Vision sensor takes a closer look at your production. Cooling box for O1D series Full metal sensors for the food industry Keep track in harsh environments! Multiturn encoder for harsh operating conditions T-slot cylinder sensor with M8 connector Opto family O7 – small, compact, precise Safety light grid with active / passive system Safety light grids for hygienic applications 500 mA load current for T-slot sensors efector valvis with AS-Interface Full metal inductive sensors also as NPN version Full metal inductive sensors with 2-wire technology T-slot cylinder sensor for ATEX applications ecolink M8 for hygienic and wet areas Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Inductive sensors for hazardous areas: Robust all around.
 
 

 
Category 3D (zone 22) and category 3G (zone 2).
  • Full-metal threaded housings from M12 to M30.
  • Rectangular designs with sensing ranges up to 40 mm.
  • M12 ecolink connectors for a secure connection.
  • High vibration and shock resistance.
  • Versions in 3 and 4-wire technology.

Rectangular
The sensors of the IMC rectangular design are particularly suited for use in conveying. The two clearly visible LEDs
indicating the sensing and operating states can be seen even under adverse installation conditions.

Unbeatable
Both the threaded body and the sensing face of the housing are made of stainless steel.

Unique/b>
ifm connectors of the ecolink series comply with the strict standard requirements and may be used in hazardous
areas of the categories 2D, 3D and 3G.

Applications:
Silo hatches, elevators, etc.

M12 connector · output function no · 3-wire DC PNP · high-grade stainless steel
IF502A - Type M12, length 60 mm, sensing range 3 mm b, frequency 100 Hz, ambient temperature 0...60 °C
IG509A - Type M18, length 70 mm, sensing range 5 mm b, frequency 100 Hz, ambient temperature 0...60 °C
II501A - Type M30, length 70 mm, sensing range 10 mm b, frequency 50 Hz, ambient temperature 0...60 °C

Type rectangular · dimensions 40 x 40 mm · M12 connector · output function complementary · 4-wire DC PNP · PA
IM503A - Sensing range 40 mm nb, frequency 100 Hz, ambient temperature 0...50 °C
IM504A - Sensing range 20 mm b, frequency 100 Hz, ambient temperature 0...50 °C

Accessories · stainless steel
E10735 - Angle bracket for type M12
E10736 - Angle bracket for type M18
E10737 - Angle bracket for type M30
E11119 - Mounting set, angled for clamp mounting
E11120 - Mounting set, straight for clamp mounting

Connectors and splitter boxes · M12 · 4-pole
EVC04A - Socket, 2 m black, PUR cable
EVC05A - Socket, 5 m black, PUR cable
EVC07A - Connection cable, 2 m black, PUR cable
EVC12A - Connection cable, 5 m black, PUR cable
 

For further information please refer to the current bulletin (PDF-File 443 kB)