|  |
| |
|
|
|
|
|
ifm light curtains: Light frame, long reach. |
|
| |
|
 |
|
| |
|

|
|
Slim design with ranges up to 20 m for all protected areas.
- Type 2 and type 4 safety light curtains to IEC 61496.
- Now with SIL to IEC 61508 and PL to ISO 13849.
- Can be installed in L shape without dead band.
- Easy to connect via the tried and tested M12 connector (5 or 8-pin).
Safe and certified The safety light curtains and light grids have been developed in accordance with the current standards and certified by TÜV Süd. They meet the requirements type 2 / SIL2 or type 4 / SIL3, helping you to stay on the safe side – no matter what areas you want to protect.
Versions Versatile versions in a slim design are available for applications from finger protection to body protection. Ranges up to 12 or 20 m in resolutions (detection capacity) of 14, 20, 30, 40, 50 and 90 mm. The light grids are available in 2, 3 or 4-beam version. The protected area height is selectable from 160 mm to 1510 mm in distances of 150 mm. They all have one thing in common: the very small housing dimensions of only 28 x 30 mm.
Applications: Applications: access limitations and primary guarding, robot cells, pick-and-place machines, production lines in industrial automation.
Safety light curtains: Type 2 / SIL2 / PLd OY034S - Protected area height: 610 mm, protected area width 0...4 m / 3...12 m, IP 65 / IP 67OY097S - Protected area height: 1060 mm, protected area width 0...4 m / 3...12 m, IP 65 / IP 67 Type 4 / SIL3 / PLe OY044S - Protected area height: 610 mm, protected area width 0...4 m / 3...12 m, IP 65 / IP 67OY107S - Protected area height: 1060 mm, protected area width 0...4 m / 3...12 m, IP 65 / IP 67 Safety light grid: Type 2 / SIL2 / PLd OY112S - 3 beams in a distance of 400 mm, protected area width 0...4 m / 3...12 m, IP 65 / IP 67 Type 4 / SIL3 / PLe OY120S - 2 beams in a distance of 500 mm, protected area width 0...10 m / 3...20 m, IP 65 / IP 67 Interactive product-search (selector)
For further information please refer to the current bulletin (PDF-File 471 kB)
|
|
|
|