Position sensors and object recognition
Redundant pulse evaluation system Capacitive touch sensors for installation on walls. Our magnetic sensors begin where others end. Safe detection of metal. Vision sensor takes a closer look at your production. Cooling box for O1D series Full metal sensors for the food industry Keep track in harsh environments! Multiturn encoder for harsh operating conditions T-slot cylinder sensor with M8 connector Opto family O7 – small, compact, precise Safety light grid with active / passive system Safety light grids for hygienic applications 500 mA load current for T-slot sensors efector valvis with AS-Interface Full metal inductive sensors also as NPN version Full metal inductive sensors with 2-wire technology T-slot cylinder sensor for ATEX applications ecolink M8 for hygienic and wet areas Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Full metal housing inductive sensors for heavy duty.
 
 

 
Tough: extremely resistant to mechanical wear
  • Ideal for metalworking applications.
  • Non-stick coating against weld spatter.
  • Mechanically resistant to impacts on the sensing face.
  • Vibration and shock resistant.
  • Lasered type label: permanently legible.

Materials
The threaded body and the sensing face of the housing are made of high-grade stainless steel.

Use in welding applications
The non-stick coating allows weld spatter to roll off the sensor. The high temperature range of up to 85 °C means it can handle critical applications.

Application tests
A series of tests qualified the sensors for tough applications:
  • vibration test
  • shock test
  • impact test
  • wire brush test
Watch the flash videos of some tests.

Applications
Metalworking and welding applications

IFR200 - Inductive sensor, M12 x 1, Full metal housing, Electromagnetic-field immune , Increased sensing range, gold-plated contacts, DC PNP, Sensing range 4 mm, flush mountable, IP 67, Ambient temperature 0...85 °C, M12 connector, gold-plated contacts
IGR200 - Inductive sensor, M18 x 1, Full metal housing, Electromagnetic-field immune , Increased sensing range, gold-plated contacts, DC PNP, Sensing range 6 mm, flush mountable, IP 67, Ambient temperature 0...85 °C, M12 connector, gold-plated contacts
IIR200 - Inductive sensor, M30 x 1,5, Full metal housing, Electromagnetic-field immune , Increased sensing range, gold-plated contacts, DC PNP, Sensing range 12 mm, flush mountable, IP 67, Ambient temperature 0...85 °C, M12 connector, gold-plated contacts
IER200 - Inductive sensor, M8 x 1, Full metal housing, Increased sensing range, gold-plated contacts, DC PNP, Sensing range 2 mm, flush mountable, IP 67 / IP 68, Ambient temperature 0...85 °C, M12 connector


Further information: Bulletin (PDF file 456 kB).