Position sensors and object recognition
Redundant pulse evaluation system Capacitive touch sensors for installation on walls. Our magnetic sensors begin where others end. Safe detection of metal. Vision sensor takes a closer look at your production. Cooling box for O1D series Full metal sensors for the food industry Keep track in harsh environments! Multiturn encoder for harsh operating conditions T-slot cylinder sensor with M8 connector Opto family O7 – small, compact, precise Safety light grid with active / passive system Safety light grids for hygienic applications 500 mA load current for T-slot sensors efector valvis with AS-Interface Full metal inductive sensors also as NPN version Full metal inductive sensors with 2-wire technology T-slot cylinder sensor for ATEX applications ecolink M8 for hygienic and wet areas Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Full metal inductive sensors: simply unbeatable!
 
 

 
Extremely resistant, excellent price / performance ratio.
  • Ideal for metalworking applications.
  • Devices and connectors: adapted for use in oils.
  • Strong sensing face is resistant to impact.
  • Vibration and shock resistant.
  • Lasered type label: permanently legible.
Materials
The threaded body and the sensing face of the housing are made of high-grade stainless steel.

Oils and coolants
Oils and coolants heavily impact the installed machine components. The O-ring seal made of Viton combined with the corresponding ecolink connector ensures high protection against malfunctions.

Application tests
A series of tests qualified the sensors for tough applications:
  • Vibration test
  • Shock test
  • Impact test
  • Coolant test
Watch the flash videos of some tests.
Applications
Metalworking and welding applications

M12 connector · output function · 3-wire DC PNP

IEC200 - Inductive sensor, M8 x 1, sensing range 2 mm flush
IEC201 - Inductive sensor, M8 x 1, sensing range 2 mm flush
IFC258 - Inductive sensor, M12 x 1, sensing range 3 mm flush
IFC261 - Inductive sensor, M12 x 1, sensing range 3 mm flush
IGC248 - Inductive sensor, M18 x 1, sensing range 5 mm flush
IIC224 - Inductive sensor, M30 x 1,5, sensing range 10 mm flush

M12 connector · output function · 3-wire DC PNP · correction factor = 0

IFC263 - Inductive sensor, M12 x 1, sensing range 2,5 mm flush
IFC264 - Inductive sensor, M12 x 1, sensing range 2,5 mm flush
IGC249 - Inductive sensor, M18 x 1, sensing range 4,5 mm flush
IGC250 - Inductive sensor, M18 x 1, sensing range 4,5 mm flush


For further information please refer to the current bulletin (PDF file 426 kB).