|  |
| |
|
|
|
|
|
The new O5 for hazardous dust areas. |
|
| |
|
 |
|
| |
|

|
|
For ATEX 3D areas according to the latest standards.
- Tried-and-tested photoelectric sensors now for hazardous areas.
- HLong ranges.
- Highest precision with background suppression.
- Quick setting by means of the new teach method.
- Universal mounting using system components and mounting accessories.
Applications in hazardous dust areas These units comply with category 3D for use in zone 22 hazardous areas with non-conductive dusts.
Versions New sensors for hazardous dust areas complement the successful O5 opto family of ifm electronic. The new versions are based on the established O5 Performance Line diffuse reflection sensors with background suppression, retro-reflective sensors with polarisation filter and the through-beam system.
Mounting accessories The ATEX sensor is compatible with the tried-and-tested mounting accessories and system components of the O5 series.
Applications: Position detection in packaging and conveying.
Diffuse reflection sensor · red light 624 nm · M12 connector · background suppression · PNP · wiring diagram no. 1 O5H51A - Diffuse reflection sensor, ATEX approval, Group II, category 3D, Background suppression, Teach function, Electronic lock, light-on / dark-on programmable, DC PNP, IP 65, Ambient temperature: -10...50 °C, Range: 0,05...1,8 m, M12 connector Retro-reflective sensor · red light 624 nm · M12 connector · polarisation filter · PNP · wiring diagram no. 1 O5P51A - Retro-reflective sensor, ATEX approval, Group II, category 3D, Polarisation filter, Teach function, Electronic lock, light-on / dark-on programmable via pushbutton, DC PNP, IP 65, Ambient temperature: -10...50 °C, Range 0,075...10 m, M12 connector Through-beam sensor · red light 624 nm · M12 connector · transmitter · PNP · wiring diagram no. 2 O5S51A - Through-beam sensor, ATEX approval, Group II, category 3D, DC, IP 65, Ambient temperature: -10...50 °C, Range ...25 m, M12 connector Through-beam sensor · red light 624 nm · M12 connector · receiver · PNP · wiring diagram no. 1 O5E51A - Through-beam sensor, ATEX approval, Group II, category 3D, Teach function, Electronic lock, light-on / dark-on programmable via pushbutton, DC PNP, IP 65, Ambient temperature: -10...50 °C, Range ...25 m, M12 connector
System components E20744 - Prismatic reflector, 50 x 50 mm, rectangular, for red light and infrared light retro-reflective sensors, Ambient temperature -10...58 °C E20454 - Prismatic reflector, 95 x 95 mm, rectangular, for red light and infrared light retro-reflective sensors, Ambient temperature -10...58 °C E20004 - Prismatic reflector, Ø 42 mm, round, for red light and infrared light retro-reflective sensors, Ambient temperature -10...58 °C E20005 - Prismatic reflector, Ø 80 mm, round, for red light and infrared light retro-reflective sensors, Ambient temperature -10...58 °C E20716 - clamp, Ø 12 mm; M10 E20946 - clamp, Ø 12 mm; M10 E20951 - Cube, M10
Connectors and splitter boxes EVC04A - Socket, angled, compatible with paint, gold-plated contacts, ATEX approval, Group II, category 3G/2D, IP 67 , Ambient temperature -20...60 °C, 2 m PUR cable EVC05A - Socket, angled, compatible with paint, gold-plated contacts, ATEX approval, Group II, category 3G/2D, IP 67 , Ambient temperature -20...60 °C, 5 m PUR cable EVC06A - Socket, angled, compatible with paint, gold-plated contacts, ATEX approval, Group II, category 3G/2D, IP 67 , Ambient temperature -20...60 °C, 10 m PUR cable
Further information: Bulletin (PDF file 356 kB).
|
|
|
|