Position sensors and object recognition Fluid sensors and diagnostic systems
2-wire pressure sensor, parameter setting via IO-Link. On-site control monitor for flow sensors. Temperature plug type TP: modular transmitter Compressed air meter with display and totalizer function. Diagnostic electronics with fast reaction time New additions to the temperature probe range. New Pt100 sensors for industrial applications Combined oil moisture and temperature sensor. Interface for automation technology: the OPC server software Pressure sensor for robotics and handling Reliable overflow protection of liquids. Compressed air consumption and leakage monitor Continuous vibration monitoring Electronic manometer PG, with alternative process connection Hydrostatic level measurement in hazardous areas Pt100 / Pt1000 bolt-on and screw-in sensors Hygienic point level sensor with complementary output Archive
Bus system AS-Interface Control systems Identification systems

 
Modular flow monitoring for field applications.
 
 

 
Control monitor for the flexible connection of flow sensors.
  • For the connection of sensors with large immersion depths.
  • For sensors made of ceramics, high-grade stainless steel and titanium.
  • Teach button allows easy scaling of the measuring range.
  • Flow and switch point are indicated by LEDs directly on the unit.
  • Robust housing with high protection rating.

High flexibility
Standardised M12 connections are used to connect control monitor and sensor as well as the supply.

Easy handling and high functionality
Adjustment to the flow and setting of the switch points are carried out by pressing a pushbutton. Flow and switch point are indicated by a multicolour LED display. High repeatability of the switch points offers an optimum choice for use. Electronic locking of the settings and factory reset of the parameters provide additional safety.

Control monitor for flow sensors of the SF series
SR5900 - Control monitor for flow sensors, Connection: 1 sensor, flow monitoring and wire breaking monitoring, IP 67 , Ambient temperature -20...60 °C, M12 connector

Sensors for connection to control monitor

M12 pushbutton
SF5200 - Flow sensor for connection to evaluation units, IP 67, M12 connector
SF5201 - Flow sensor for connection to evaluation units, IP 67, M12 connector

M12 pushbutton with variable insertion depth
SF6200 - Flow sensor for connection to evaluation units, Sensor suitable for clamp fitting, IP 67, M12 connector

M12 pushbutton for aggressive media
SF2405 - Flow sensor for connection to evaluation units, IP 67, M12 connector
SF3405 - Flow sensor for connection to evaluation units, IP 67, M12 connector
SF5700 - Flow sensor for connection to evaluation units, IP 67, M12 connector

Accessories
E40099 - Adapter, Insertion depth of the probe of SID, SFD, TN:, 13.5 mm, 300 bar
E40128 - Adapter, Insertion depth of the probe of SID, SFD, TN:, 13.5 mm, 300 bar
E40096 - Adapter, Insertion depth of the probe of SID, SFD, TN:, 21 mm, 300 bar
E40114 - Adapter, Insertion depth of the probe of SID, SFD, TN:, 21 mm, 300 bar
E40160 - Clamp adapter, 300 bar
E40174 - Clamp adapter, 300 bar
E40129 - Flow adapter (for low flow rates), 30 bar
E40130 - Flow adapter (for low flow rates), 30 bar
E40124 - Welding adapter, Insertion depth of the probe of SID, SFD, TN:, 15 mm, 300 bar
E40104 - Adapter, Insertion depth of the probe of SID, SFD, TN:, 28.5 mm, 300 bar

Connectors and splitter boxes
EVC004 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC005 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC001 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC002 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable

Further information: Bulletin (PDF file 316 kB).