|  |
| |
|
|
|
|
|
The OG BasicLine now also in plastic. |
|
| |
|
 |
|
| |
|

|
|
Compact and powerful M18 photoelectric sensors.
- For standard applications in conveying and materials handling.
- The low-cost alternative.
- Through-beam and retro-reflective sensors with fixed setting (plug & play).
- Diffuse reflection sensor: easy setting via potentiometer.
- Universal mounting using system components and mounting accessories.
Applications The OG type plastic sensors are especially designed for position detection in conveying and materials handling. These sensors are designed to meet the technical requirements of the market at an affordable price.
Cost saving Setting of the through-beam sensors and retro-reflective sensors with polarisation filter is fixed. This means cost-saving rapid up-time after quick installation with the optional accessories. The diffuse sensor has a potentiometer for fine-tuning in the application.
Diffuse reflection sensor • red light 645 nm • M12 connector • 3-wire DC PNP OGT100 - Diffuse reflection sensor, M18 x 1, with pot., light-on mode, DC PNP, IP 65 , Ambient temperature: -25...60 °C, Range: 0,01...0,4 m, M12 connector OGT101 - Diffuse reflection sensor, M18 x 1, with pot., dark-on mode, DC PNP, IP 65 , Ambient temperature: -25...60 °C, Range: 0,01...0,4 m, M12 connector
Retro-reflective sensor • red light 645 nm • M12 connector • 3-wire DC PNP OGP100 - Retro-reflective sensor, M18 x 1, Polarisation filter, dark-on mode, DC PNP, IP 67 , Ambient temperature: -25...60 °C, Range 0,05...2,5 m, M12 connector OGP101 - Retro-reflective sensor, M18 x 1, Polarisation filter, light-on mode, DC PNP, IP 67 , Ambient temperature: -25...60 °C, Range 0,05...2,5 m, M12 connector
Through-beam sensor – transmitter • red light 645 nm • M12 connector OGS100 - Through-beam sensor, M18 x 1, DC, IP 67 , Ambient temperature: -25...60 °C, Range ...8 m, M12 connector
Through-beam sensor – receiver • red light 645 nm • M12 connector • 3-wire DC PNP OGE100 - Through-beam sensor, M18 x 1, dark-on mode, DC PNP, IP 67 , Ambient temperature: -25...60 °C, Range ...8 m, M12 connector OGE101 - Through-beam sensor, M18 x 1, light-on mode, DC PNP, IP 67 , Ambient temperature: -25...60 °C, Range ...8 m, M12 connector
Further information: Bulletin (PDF file 373 kB).
|
|
|
|