|  |
| |
|
|
|
|
|
3D camera: a brilliant innovation for vision integration. |
|
| |
|
 |
|
| |
|

|
|
Detection of scenes and objects in three dimensions at a glance.
- Operating principle: time-of-flight measurement based on pmd technology.
- Illumination, time-of-flight measurement and evaluation in one housing.
- Enormous range up to 6.5 m, unambiguous range even up to 40 m.
- 3,200 distance and grey values for the detailed assessment of your application.
- Integration via a PC parameter setting tool or software connection via SDK.
pmd 3d camera The pmd 3d camera detects scenes and objects at a glance. PMD stands for Photonic Mixer Device and is the basis of the on-chip time-of-flight measurement method. In addition to the lateral dimension, known as the resolution of a camera chip, this quantum leap in industrial vision also offers the associated depth information without the need for a separate second element. Because of the maximum range up to 6.5 m and an unambiguous range of 40 m, these 3,200 distance and grey values enable a low-cost solution in a variety of applications. Applications include among others: packaging, storage and materials handling, airport logistics, collision avoidance, robotics, monitoring of space and persons. The camera is smoothly integrated into its programming environment via a software development kit (SDK).
Image sensor "efector pmd 3d" O3D201 - PMD 3D camera, Angle of aperture 30° x 40° (horizontal x vertical), IP 67, Ambient temperature -10...50 °C, M12 connector
Accessories
E11898 - Jumper, straight / straight, Ethernet, Cross-over patch cable, IP 67 / IP 42 , Ambient temperature -25...70 °C, 2 m PVC cable E11950 - Socket, straight, Free from halogen, IP 68, Ambient temperature -25...80 °C, 2 m PUR cable E11807 - Socket, straight, Free from halogen, IP 68, Ambient temperature -25...80 °C, 5 m PUR cable E3D103 - Mounting set, Clamp mounting DN2011 - Switched-mode power supply 24 V DC, regulated power supply for sensors, actuators, evaluation electronics and plcs, Primary switched mode, IP 20, Ambient temperature -10...60 °C, terminals 1.5 up to 6 mm² E20939 - mounting rod, Ø 14 / M12, Length 130 mm E21228 - mounting rod, Ø 14, Length 200 mm E21229 - mounting rod, Ø 14, Length 300 mm E21232 - mounting rod, Ø 14, Length 500 mm
Further information: Bulletin (PDF file 408 kB).
|
|
|
|