Position sensors and object recognition
Redundant pulse evaluation system Capacitive touch sensors for installation on walls. Our magnetic sensors begin where others end. Safe detection of metal. Vision sensor takes a closer look at your production. Cooling box for O1D series Full metal sensors for the food industry Keep track in harsh environments! Multiturn encoder for harsh operating conditions T-slot cylinder sensor with M8 connector Opto family O7 – small, compact, precise Safety light grid with active / passive system Safety light grids for hygienic applications 500 mA load current for T-slot sensors efector valvis with AS-Interface Full metal inductive sensors also as NPN version Full metal inductive sensors with 2-wire technology T-slot cylinder sensor for ATEX applications ecolink M8 for hygienic and wet areas Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
A quantum leap in optoelectronics: sensing in 3D.
 
 

 
Visual assessment of distance, level or volume.
  • Detection of scenes and objects in three dimensions at a glance.
  • Operating principle: time-of-flight measurement based on pmd technology.
  • Illumination, time-of-flight measurement and evaluation in one housing.
  • 3,072 distance values per measurement for the detailed assessment of the application.
  • 4...20 mA / 0...10 V analogue output or 2 switching outputs for indication of the results.

 Virtual product presentation (flash animation)
 File with integrated flash player – EXE file 3450 Kbytes


Flashanimation o3d200


Object detection in three dimensions - efector pmd 3d
efector pmd 3d is the first industrial 3D sensor that can detect objects in three dimensions at a glance. The time-of-flight measurement in three dimensions enables the assessment of different applications, for example the detection of volume, distance or level.
Special feature: the time-of-flight measurement and evaluation are integrated on one chip. The sensor chip has 64 x 48 pixels. Each pixel of this chip matrix evaluates its distance to the object. This results in 3,072 distance values at the same time. The image of the object on the chip matrix and the respective distance values correspond to a 3D image. These values enable the detailed assessment of the object's or scene's characteristics.

Image sensor "efector pmd 3d"
O3D200 - PMD 3D sensor, Angle of aperture 30° x 40° (horizontal x vertical), IP 67, Ambient temperature -10...50 °C, M12 connector

Accessories
E3D200 - Operating software for PMD 3D sensor
E11898 - Jumper, straight / straight, Ethernet, Cross-over patch cable, IP 67 / IP 42 , Ambient temperature -25...70 °C, 2 m PVC cable
E11950 - Socket, straight, Free from halogen, IP 68, Ambient temperature -25...80 °C, 2 m PUR cable
E11807 - Socket, straight, Free from halogen, IP 68, Ambient temperature -25...80 °C, 5 m PUR cable
E3D103 - Mounting set, Clamp mounting
DN2011 - Switched-mode power supply 24 V DC, regulated power supply for sensors, actuators, evaluation electronics and plcs, Primary switched mode, IP 20, Ambient temperature -10...60 °C, terminals 1.5 up to 6 mm²
E20939 - mounting rod, Ø 14 / M12, Length 130 mm
E21228 - mounting rod, Ø 14, Length 200 mm
E21229 - mounting rod, Ø 14, Length 300 mm
E21232 - mounting rod, Ø 14, Length 500 mm


Further information: Bulletin (PDF file 385 kB).


O3D20x - Software Download