Position sensors and object recognition Fluid sensors and diagnostic systems
2-wire pressure sensor, parameter setting via IO-Link. On-site control monitor for flow sensors. Temperature plug type TP: modular transmitter Compressed air meter with display and totalizer function. Diagnostic electronics with fast reaction time New additions to the temperature probe range. New Pt100 sensors for industrial applications Combined oil moisture and temperature sensor. Interface for automation technology: the OPC server software Pressure sensor for robotics and handling Reliable overflow protection of liquids. Compressed air consumption and leakage monitor Continuous vibration monitoring Electronic manometer PG, with alternative process connection Hydrostatic level measurement in hazardous areas Pt100 / Pt1000 bolt-on and screw-in sensors Hygienic point level sensor with complementary output Archive
Bus system AS-Interface Control systems Identification systems

 
Miniaturised vibration sensor.
 
 

 
New design for connection to the diagnostic electronics VSE.
  • Flat design of approx. 12 mm.
  • Shielded cable entry on side.
  • Integrated self-test.
  • Wide frequency range up to 10 kHz.

Vibration sensor VSA003
The accelerometer is used to detect measurement values for the octavis diagnostic electronics VSE.
The flat design and the lateral entry of the shielded cable make it possible to install the unit in locations which are difficult to access.
Using state-of-the-art silicon sensors the sensor sensitivity has a long-term stability, is temperature-independent and insensitive to mechanical and electrical interference.

VSA003 - VSA003

Further information: Bulletin (PDF file 305 kB).