Position sensors and object recognition Fluid sensors and diagnostic systems
2-wire pressure sensor, parameter setting via IO-Link. On-site control monitor for flow sensors. Temperature plug type TP: modular transmitter Compressed air meter with display and totalizer function. Diagnostic electronics with fast reaction time New additions to the temperature probe range. New Pt100 sensors for industrial applications Combined oil moisture and temperature sensor. Interface for automation technology: the OPC server software Pressure sensor for robotics and handling Reliable overflow protection of liquids. Compressed air consumption and leakage monitor Continuous vibration monitoring Electronic manometer PG, with alternative process connection Hydrostatic level measurement in hazardous areas Pt100 / Pt1000 bolt-on and screw-in sensors Hygienic point level sensor with complementary output Archive
Bus system AS-Interface Control systems Identification systems

 
Binary volumetric flow sensors for water.
 
 

 
Robust mechatronic flow sensor.
  • Volumetric flow quantities: 15 l/min, 25 l/min, 50 l/min, 100 l/min, 200 l/min.
  • Fast response time ≤ 10 ms.
  • Switch points can be (pre)set continuously.
  • Binary switching output.
  • Pressure range 25 bar.

Mechatronic flow sensor
The flow sensor works to the principle of spring-supported piston: The piston located in the valve seat in the housing is lifted by the flowing medium against the spring resistance. The piston position is detected via an inductive sensor and is output as a binary signal. The spring resistance leads to reliable reset of the piston to its initial position with decreasing flow. This ensures position-independent installation of the flow sensor and backflow is prevented.
The switch points can be individually set and fixed via a setting screw. The robust mechanical design ensures use in harsh environments. The units are maintenance-free.

M12 connector • output function NO • electrical design DC PNP
SBY332 - Flow monitor, Switch point adjustable, IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: < 15 l/min, Set point: 1...15 l/min, Hysteresis: 0,2...1 l/min, Process connection: Rp ¾
SBY333 - Flow monitor, Switch point adjustable, IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: < 25 l/min, Set point: 1...25 l/min, Hysteresis: 0,5...2 l/min, Process connection: Rp ¾
SBY334 - Flow monitor, Switch point adjustable, IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: < 50 l/min, Set point: 2...50 l/min, Hysteresis: 1...3 l/min, Process connection: Rp ¾
SBY346 - Flow monitor, Switch point adjustable, IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: < 100 l/min, Set point: 5...100 l/min, Hysteresis: 3...6 l/min, Process connection: Rp 1
SBY357 - Flow monitor, Switch point adjustable, IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: < 200 l/min, Set point: 20...200 l/min, Hysteresis: 5...10 l/min, Process connection: Rp 1½

Connectors and splitter boxes
EVC004 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC001 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVT064 - Socket, straight, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable
EVT067 - Socket, angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable

Further information: Bulletin (PDF file 317 kB).