Position sensors and object recognition Fluid sensors and diagnostic systems
2-wire pressure sensor, parameter setting via IO-Link. On-site control monitor for flow sensors. Temperature plug type TP: modular transmitter Compressed air meter with display and totalizer function. Diagnostic electronics with fast reaction time New additions to the temperature probe range. New Pt100 sensors for industrial applications Combined oil moisture and temperature sensor. Interface for automation technology: the OPC server software Pressure sensor for robotics and handling Reliable overflow protection of liquids. Compressed air consumption and leakage monitor Continuous vibration monitoring Electronic manometer PG, with alternative process connection Hydrostatic level measurement in hazardous areas Pt100 / Pt1000 bolt-on and screw-in sensors Hygienic point level sensor with complementary output Archive
Bus system AS-Interface Control systems Identification systems

 
Reliable flow control for internal drill cooling.
 
 

 
Fast, mechatronic flow sensor.
  • Flow range 25 l/min, 50 l/min, 75 l/min.
  • Pressure ranges up to 200 bar.
  • Switch points can be (pre)set continuously.
  • Binary or analogue signal output.
  • Response time ≤ 10 ms.

Mechatronic flow sensor
The flow sensor works to the principle of spring-supported piston: The piston located in the valve seat in the housing is lifted by the flowing medium against the spring resistance. The piston position is detected in a binary way via an inductive sensor or in an analogue way via a sensor with GMR cell. The spring resistance leads to reliable reset of the piston to its initial position with decreasing flow. This ensures position-independent installation of the flow sensor preventing backflow. The switch points can be individually set and fixed via a setting screw. The robust mechanical design ensures use at high pressures and in harsh environments. The units are maintenance-free.

M12 connector • output function NO • electrical design DC PNP
SBU323 - Flow monitor, Switch point adjustable by knurled screw Measuring range max. 25 l/min, IP 67, Ambient temperature 0...60 °C, M12 connector, Set point: 0,3...25 l/min, Hysteresis: 0,1...1 l/min, Process connection: G½
SBU324 - Flow monitor, Switch point adjustable by knurled screw Measuring range max. 50 l/min, IP 67, Ambient temperature 0...60 °C, M12 connector, Set point: 0,3...50 l/min, Hysteresis: 0,1...1,5 l/min, Process connection: G½
SBU325 - Flow monitor, Switch point adjustable by knurled screw Measuring range max. 75 l/min, IP 67, Ambient temperature 0...60 °C, M12 connector, Set point: 0,3...75 l/min, Hysteresis: 0,2...2 l/min, Process connection: G½

M12 connector • output function analogue • electrical design DC
SBU623 - Flow transmitter, Analogue output Measuring range max. 25 l/min, IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: 0,3...25 l/min, Process connection: G½
SBU624 - Flow transmitter, Analogue output Measuring range max. 50 l/min, IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: 0,3...50 l/min, Process connection: G½
SBU625 - Flow transmitter, Analogue output Measuring range max. 75 l/min, IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: 0,3...75 l/min, Process connection: G½

Connectors and splitter boxes
EVC004 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC001 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVT064 - Socket, straight, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable
EVT067 - Socket, angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable

Further information: Bulletin (PDF file 389 kB).