Position sensors and object recognition Fluid sensors and diagnostic systems
2-wire pressure sensor, parameter setting via IO-Link. On-site control monitor for flow sensors. Temperature plug type TP: modular transmitter Compressed air meter with display and totalizer function. Diagnostic electronics with fast reaction time New additions to the temperature probe range. New Pt100 sensors for industrial applications Combined oil moisture and temperature sensor. Interface for automation technology: the OPC server software Pressure sensor for robotics and handling Reliable overflow protection of liquids. Compressed air consumption and leakage monitor Continuous vibration monitoring Electronic manometer PG, with alternative process connection Hydrostatic level measurement in hazardous areas Pt100 / Pt1000 bolt-on and screw-in sensors Hygienic point level sensor with complementary output Archive
Bus system AS-Interface Control systems Identification systems

 
Ultrasonic flow rate sensor in robust inline design.
 
 

 
Suitable for water, oil and glycol solutions.
  • For volumetric flow quantities up to 200 l/min.
  • Measurement of non-conductive water also possible.
  • Binary, analogue and pulse outputs for signal processing.
  • Flow rate, totalising and medium temperature indication.
  • Different process connections possible using adapters.

Measuring principle
The ultrasonic flow rate sensor of type SU operates according to the transit time difference principle. Two sound transducers are positioned in a defined pipe length. These sound transducers alternately emit sound pulses. The pulse trains emitted with the flow in the pipe length are transported faster to the receiver by the flowing medium. This transit time difference results in the current volumetric flow quantity.

High functionality
In addition to simple flow rate monitoring the SU also monitors the temperature of the medium. It is displayed on the unit and provided for signal processing. The system is particularly suited for monitoring cooling circuits.

M12 connectors · output function 2 x NC / NO or analogue
SU7000 - Measuring range flow 0...50 l/min, Pulse value 0.1 l...10000 m3, Process connection G 3/4
SU8000 - Measuring range flow 0...100 l/min, Pulse value 0.1 l...10000 m3, Process connection G 1
SU9000 - Measuring range flow 0...200 l/min, Pulse value 0.1 l...100000 m3, Process connection G 1 1/4

M12 connectors · output function 2 x NC / NO
SU7200 - Measuring range flow 0...50 l/min, Process connection G 3/4
SU8200 - Measuring range flow 0...100 l/min, Process connection G 1

Further information: Bulletin (PDF file 347 kB).