|  |
| |
|
|
|
|
|
OG wetline with cable. |
|
| |
|
 |
|
| |
|

|
|
Photoelectric M18 sensors optimised for harsh applications in wet areas.
- Selected materials, suited for food applications.
- Tested quality, confirmed by ECOLAB certificate.
- Consistent use of ifm's application know-how.
- Ideal sealing concept IP 67, IP 68 and IP 69K.
- Fixed ranges - simple set-up (plug & play).
Applications for OG wetline The OG wetline series was specially developed for applications in the food industry, such as in cheese plants, breweries or in the meat industry. The development was able to benefit from ifm’s extensive application know-how and experience.
Robust stainless steel housing with cable The stainless steel housing, plastic lens, food-grade sealing material as well as a 6 m long PVC cable qualify the OG wetline for wet areas in the food industry, in which aggressive cleaning agents are used.
Fixed ranges The OG wetline has fixed ranges. For the versions with background suppression there is a choice of 100 mm, 200 mm or 300 mm range.
Applications Hygienic and wet areas.
6m PVC cable · 3-wire DC PNP OGH306 - Diffuse reflection sensor, M18 x 1, Background suppression, light-on mode, DC PNP, IP 67 / IP 68 / IP 69K, Ambient temperature: -25...80 °C, Range: ...0,1 m, PVC cable OGH307 - Diffuse reflection sensor, M18 x 1, Background suppression, dark-on mode, DC PNP, IP 67 / IP 68 / IP 69K, Ambient temperature: -25...80 °C, Range: ...0,1 m, PVC cable OGH308 - Diffuse reflection sensor, M18 x 1, Background suppression, light-on mode, DC PNP, IP 67 / IP 68 / IP 69K, Ambient temperature: -25...80 °C, Range: ...0,2 m, PVC cable OGH309 - Diffuse reflection sensor, M18 x 1, Background suppression, dark-on mode, DC PNP, IP 67 / IP 68 / IP 69K, Ambient temperature: -25...80 °C, Range: ...0,2 m, PVC cable OGH310 - Diffuse reflection sensor, M18 x 1, Background suppression, light-on mode, DC PNP, IP 67 / IP 68 / IP 69K, Ambient temperature: -25...80 °C, Range: ...0,3 m, PVC cable OGH311 - Diffuse reflection sensor, M18 x 1, Background suppression, dark-on mode, DC PNP, IP 67 / IP 68 / IP 69K, Ambient temperature: -25...80 °C, Range: ...0,3 m, PVC cable OGP302 - Retro-reflective sensor, M18 x 1, Polarisation filter, dark-on mode, DC PNP, IP 67 / IP 68 / IP 69K, Ambient temperature: -25...80 °C, Range 0,03...4 m, PVC cable OGP303 - Retro-reflective sensor, M18 x 1, Polarisation filter, light-on mode, DC PNP, IP 67 / IP 68 / IP 69K, Ambient temperature: -25...80 °C, Range 0,03...4 m, PVC cable OGS301 - Through-beam sensor, M18 x 1, DC, IP 67 / IP 68 / IP 69K, Ambient temperature: -25...80 °C, Range ...20 m, PVC cable OGE302 - Through-beam sensor, M18 x 1, dark-on mode, DC PNP, IP 67 / IP 68 / IP 69K, Ambient temperature: -25...80 °C, Range ...20 m, PVC cable OGE303 - Through-beam sensor, M18 x 1, light-on mode, DC PNP, IP 67 / IP 68 / IP 69K, Ambient temperature: -25...80 °C, Range ...20 m, PVC cable
Further information: Bulletin (PDF file 359 kB).
|
|
|
|