Position sensors and object recognition
Redundant pulse evaluation system Capacitive touch sensors for installation on walls. Our magnetic sensors begin where others end. Safe detection of metal. Vision sensor takes a closer look at your production. Cooling box for O1D series Full metal sensors for the food industry Keep track in harsh environments! Multiturn encoder for harsh operating conditions T-slot cylinder sensor with M8 connector Opto family O7 – small, compact, precise Safety light grid with active / passive system Safety light grids for hygienic applications 500 mA load current for T-slot sensors efector valvis with AS-Interface Full metal inductive sensors also as NPN version Full metal inductive sensors with 2-wire technology T-slot cylinder sensor for ATEX applications ecolink M8 for hygienic and wet areas Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Inductive sensors with full stainless steel housing for the food industry
 
 

 
Tough: extremely resistant to chemical influences and temperature shocks
  • Food-grade housing materials.
  • High ingress resistance IP 68 / IP 69K.
  • Wide temperature range: 0…100 °C.
  • Resistant to high-pressure cleaning and aggressive cleaning agents.
  • Lasered type label: permanently legible.


Ingress-resistant in hygienic and wet areas
The sensors for use up to 100 °C undergo frequent cleaning operations, temperature shocks and feature high resistance to cleaning agents.

Materials
The threaded body and the sensing face of the housing are made of high-grade stainless steel.

Application tests
A series of tests qualified the sensors for food applications:
• temperature shock test
• 1000-h long-term test
• steam boiler test

Watch the flash videos of some tests.

Applications
Hygienic and wet areas

M12 connector · output function · 3-wire DC PNP

IFT240 - Type M12 · sensing range 3 mm flush
IGT247 - Type M18 · sensing range 5 mm flush
IIT228 - Type M30 · sensing range 10 mm flush
IFT234 - Type M12 · sensing range 3 mm flush


Further information: Bulletin (PDF file 289 kB).