|  |
| |
|
|
|
|
|
Magnetic-inductive inline flow sensor. |
|
| |
|
 |
|
| |
|

|
|
With flow rate, totalising and temperature indication.
- High accuracy, repeatability and measurement dynamics.
- Suitable for conductive media from 20μS, flow rate up to 100 l/min.
- Binary, analogue and pulse outputs for signal processing.
- Diverse process connections possible via adapter.
- 4-digit alphanumeric LED display for representation of the units.
Measurement technique The flow sensor is based on Faraday’s principle of induction. The conductive medium flowing through a pipe in a magnetic field generates a voltage which is proportional to the flow velocity or flow rate.
Device function This voltage is detected via electrodes and converted in the evaluation electronics. Analogue, binary and pulse outputs offer various possibilities to process the measured data. Due to the flexible programming by means of pushbuttons the flow sensor can be adapted to different conditions. The sensor is mounted via an adapter. A high protection rating and a robust housing distinguish the sensor in the field.
M12 connector, sold-plated contacts · Electrical design DC PNP/NPN · with display SM6000 - Magnetic-inductive flow sensor, Function programmable Totalizer function 2 outputs OUT1 = flow monitoring (binary), flow rate meter (pulse), preset meter (binary) OUT2 = flow monitoring or temperature monitoring (analogue or binary) Input for counter reset, IP 67, Ambient temperature -10...60 °C, M12 connector, Measuring range: 0,10...25,00 / 0,005...1,500 l/min, Set point: 0,25...25,00 / 0,015...1,500 l/min, Process connection: G½ flat seal SM7000 - Magnetic-inductive flow sensor, Function programmable Totalizer function 2 outputs OUT1 = flow monitoring (binary), flow rate meter (pulse), preset meter (binary) OUT2 = flow monitoring or temperature monitoring (analogue or binary) Input for counter reset, IP 67, Ambient temperature -10...60 °C, M12 connector, Measuring range: 0,2...50,0 / 0,01...3,00 l/min, Set point: 0,5...50,0 / 0,027...3,000 l/min, Process connection: G¾ flat seal SM8000 - Magnetic-inductive flow sensor, Function programmable Totalizer function 2 outputs OUT1 = flow monitoring (binary), flow rate meter (pulse), preset meter (binary) OUT2 = flow monitoring or temperature monitoring (analogue or binary) Input for counter reset, IP 67, Ambient temperature -10...60 °C, M12 connector, Measuring range: 0,2...100,0 / 0,010...6,000 l/min, Set point: 0,7...100,0 / 0,040...6,000 l/min, Process connection: G1 flat seal
M12 connector, sold-plated contacts · Electrical design DC · without display SM6050 - Magnetic-inductive flow sensor, Analogue output 4...20 mA Measuring range 0...25 l/min connection to pipe by means of an adapter, IP 67, Ambient temperature -10...60 °C, M12 connector, Measuring range: 0...25 l/min, Process connection: G½ flat seal
Further information: Bulletin (PDF file 366 kB).
|
|
|
|