Optical fork and angle sensors • Connection • connector

Type Fork
width W
Fork
depth D
Smallest detectable object Housing material Operating voltage Current rating Current consumption Voltage drop Order no.
[mm] [mm] [Ø in mm] [Hz] [V] [mA] [mA] [V]

M8 connector • Infrared light • 3-wire • DC PNP/NPN • Output function: light-on/dark-on mode selectable

10170.3diecast zinc10...35 DC200402.8OPU200

M8 connector • red light • 3-wire • DC NPN • Output function: light-on/dark-on mode selectable

20250.4diecast zinc10...35 DC200302.8OPU207
30350.5diecast zinc10...35 DC200302.8OPU208
50550.5diecast zinc10...35 DC200302.8OPU209
80550.5diecast zinc10...35 DC200302.8OPU210
120600.8diecast zinc10...35 DC200302.8OPU211

M8 connector • red light • 3-wire • DC PNP • Output function: light-on/dark-on mode selectable

20250.4diecast zinc10...35 DC200302.8OPU201
30300.05aluminium10...30 DC200302.8OPU700
30350.5diecast zinc10...35 DC200302.8OPU202
50500.05aluminium10...30 DC200302.8OPU701
50550.5diecast zinc10...35 DC200302.8OPU203
80500.05aluminium10...30 DC200302.8OPU702
80550.5diecast zinc10...35 DC200302.8OPU204
120600.8diecast zinc10...35 DC200302.8OPU205
Type Sensor
width Z
Side
length X
Side
length Y
Smallest detectable object Housing material Operating voltage Current rating Current consumption Voltage drop Order no.
[mm] [mm] [mm] [Ø in mm] [Hz] [V] [mA] [mA] [V]

M12 connector • Infrared light • 4-wire • DC PNP • Output function: dark-on mode

40.313150diecast zinc10...35 DC200452.0OPL205

M12 connector • red light • 4-wire • DC PNP • Output function: dark-on mode

60.465455diecast zinc10...35 DC200452.0OPL204

M8 connector • red light • 3-wire • DC NPN • Output function: light-on/dark-on mode selectable

6050500.5diecast zinc10...35 DC200302.8OPL202
10080800.7diecast zinc10...35 DC200302.8OPL203

M8 connector • red light • 3-wire • DC PNP • Output function: light-on/dark-on mode selectable

6050500.5diecast zinc10...35 DC200302.8OPL200
10080800.7diecast zinc10...35 DC200302.8OPL201