Toll Free Number: 800 186 5080

Optical fork and angle sensors • Fork width / sensor width • up to 120 mm

Type Fork
width W
Fork
depth D
Smallest detectable object Housing material Operating voltage Current rating Current consumption Voltage drop Order no.
[mm] [mm] [Ø in mm] [Hz] [V] [mA] [mA] [V]

M8 connector • Red light • 3-wire • DC NPN • Output function: light-on/dark-on mode selectable

120600.8diecast zinc10...35 DC200302.8OPU211

M8 connector • Red light • 3-wire • DC PNP • Output function: light-on/dark-on mode selectable

120600.8diecast zinc10...35 DC200302.8OPU205