Optical fork and angle sensors • Fork width / sensor width • up to 80 mm

Type Fork
width W
Fork
depth D
Smallest detectable object Housing material Operating voltage Current rating Current consumption Voltage drop Order no.
[mm] [mm] [Ø in mm] [Hz] [V] [mA] [mA] [V]

M8 connector • red light • 3-wire • DC NPN • Output function: light-on/dark-on mode selectable

80550.5diecast zinc10...35 DC200302.8OPU210

M8 connector • red light • 3-wire • DC PNP • Output function: light-on/dark-on mode selectable

80500.05aluminium10...30 DC200302.8OPU702
80550.5diecast zinc10...35 DC200302.8OPU204
Type Sensor
width Z
Side
length X
Side
length Y
Smallest detectable object Housing material Operating voltage Current rating Current consumption Voltage drop Order no.
[mm] [mm] [mm] [Ø in mm] [Hz] [V] [mA] [mA] [V]

M12 connector • red light • 4-wire • DC PNP • Output function: dark-on mode

60.465455diecast zinc10...35 DC200452.0OPL204