Toll Free Number: 800 186 5080

Optical fork and angle sensors • Fork width / sensor width • up to 50 mm

Type Fork
width W
Fork
depth D
Smallest detectable object Housing material Operating voltage Current rating Current consumption Voltage drop Order no.
[mm] [mm] [Ø in mm] [Hz] [V] [mA] [mA] [V]

M8 connector • Red light • 3-wire • DC NPN • Output function: light-on/dark-on mode selectable

50550.5diecast zinc10...35 DC200302.8OPU209

M8 connector • Red light • 3-wire • DC PNP • Output function: light-on/dark-on mode selectable

50550.05aluminium10...30 DC200302.8OPU701
50550.5diecast zinc10...35 DC200302.8OPU203
Type Sensor
width Z
Side
length X
Side
length Y
Smallest detectable object Housing material Operating voltage Current rating Current consumption Voltage drop Order no.
[mm] [mm] [mm] [Ø in mm] [Hz] [V] [mA] [mA] [V]

M12 connector • Infrared light • 4-wire • DC PNP • Output function: dark-on mode

40.313150diecast zinc10...35 DC200452.0OPL205