Optical fork and angle sensors • Type • Optical angle sensor

Type Sensor
width Z
Side
length X
Side
length Y
Smallest detectable object Housing material Operating voltage Current rating Current consumption Voltage drop Order no.
[mm] [mm] [mm] [Ø in mm] [Hz] [V] [mA] [mA] [V]

M12 connector • Infrared light • 4-wire • DC PNP • Output function: dark-on mode

40.313150diecast zinc10...35 DC200452.0OPL205

M12 connector • red light • 4-wire • DC PNP • Output function: dark-on mode

60.465455diecast zinc10...35 DC200452.0OPL204

M8 connector • red light • 3-wire • DC NPN • Output function: light-on/dark-on mode selectable

6050500.5diecast zinc10...35 DC200302.8OPL202
10080800.7diecast zinc10...35 DC200302.8OPL203

M8 connector • red light • 3-wire • DC PNP • Output function: light-on/dark-on mode selectable

6050500.5diecast zinc10...35 DC200302.8OPL200
10080800.7diecast zinc10...35 DC200302.8OPL201