Toll Free Number: 800 186 5080

Optical fork and angle sensors • Type • Optical fork sensor

Type Fork
width W
Fork
depth D
Smallest detectable object Housing material Operating voltage Current rating Current consumption Voltage drop Order no.
[mm] [mm] [Ø in mm] [Hz] [V] [mA] [mA] [V]

M8 connector • Infrared light • 3-wire • DC PNP/NPN • Output function: light-on/dark-on mode selectable

10170.3diecast zinc10...35 DC200402.8OPU200

M8 connector • Red light • 3-wire • DC NPN • Output function: light-on/dark-on mode selectable

20250.4diecast zinc10...35 DC200302.8OPU207
30350.5diecast zinc10...35 DC200302.8OPU208
50550.5diecast zinc10...35 DC200302.8OPU209
80550.5diecast zinc10...35 DC200302.8OPU210
120600.8diecast zinc10...35 DC200302.8OPU211

M8 connector • Red light • 3-wire • DC PNP • Output function: light-on/dark-on mode selectable

20250.4diecast zinc10...35 DC200302.8OPU201
30350.05aluminium10...30 DC200302.8OPU700
30350.5diecast zinc10...35 DC200302.8OPU202
50550.05aluminium10...30 DC200302.8OPU701
50550.5diecast zinc10...35 DC200302.8OPU203
80550.05aluminium10...30 DC200302.8OPU702
80550.5diecast zinc10...35 DC200302.8OPU204
120600.8diecast zinc10...35 DC200302.8OPU205