Toll Free Number: 800 186 5080

Product line

Position sensors

Position sensorsFor non-contact position sensing: an extensive variety of inductive, capacitive, magnetic and photoelectric sensors.
Click here for the product overview: Position sensors

Sensors for motion control

Sensors for motion controlDetection of movement - from encoders, rotational speed detection through to pulse evaluation.
Click here for the product overview: Sensors for motion control

Industrial imaging

Industrial imagingVision sensors for industrial applications - both in 2D and in 3D. Complete with integrated evaluation in a compact housing.
Click here for the product overview: Industrial imaging

Safety technology

Safety technologySafety sensors and relays approved with certifications up to the highest safety levels such as category 4 to EN 954-1, EN ISO 13849 - 1 / PL e and SIL 3 to IEC 61508.
Click here for the product overview: Safety technology

Process sensors

Process sensorsPressure, flow, temperature and level sensors for different media. Plus signal evaluation and valve monitoring.
Click here for the product overview: Process sensors

Industrial communication

Industrial communicationOne-stop shop for AS-i: as well as masters / gateways and I/O modules ifm electronic offers the full range of components for AS-i plant control.
Click here for the product overview: Industrial communication

Identification systems

Identification systemsRFID systems for production and conveying technology as well as identification of workpiece carriers and products. Photoelectric multicode reader for 1D bar codes and 2D codes.
Click here for the product overview: Identification systems

Condition monitoring systems

Condition monitoring systemsReal-time maintenance - the key to condition-based maintenance. Machine and plant diagnosis by monitoring vibration and other process features.
Click here for the product overview: Condition monitoring systems

Systems for mobile machines

Systems for mobile machinesFor use in harsh environments: the control system ecomatmobile for mobile machines.
Click here for the product overview: Systems for mobile machines

Connection technology

Connection technologyFor reliable connection: industrially compatible connectors for various application areas. From M8, M12, M18 through to valve plugs.
Click here for the product overview: Connection technology

Power supplies / accessories

Power supplies / accessoriesLittle things that make a difference: adapters, brackets, fittings and, not least, power supplies are indispensable for an efficient installation.
Click here for the product overview: Power supplies / accessories