New benchmark in thermal flow measurement

New benchmark in thermal flow measurement

Calorimetric flow meter for liquids and gases

  • Optimised for water, oils, glycol and air
  • Fast response time and integrated temperature measurement
  • Red/green colour change for process values
  • Internal pipe diameter selectable from 15...400 mm
  • The process connection can be rotated for optimum alignment
Measurement technique
The SA volumetric flow sensor operates using the calorimetric measuring principle. Measuring elements as well as a heat source are located on the measuring tip. The physical effect that a flowing medium absorbs heat energy and conducts it away is used. The resulting temperature change is an indication of flow.
Device function
The new SA-type sensor has been designed to detect and measure flow and temperature even in large internal pipe diameters up to 400 mm.
A serial number on the device enables unambiguous traceability.
Therefore it serves different applications. Switching outputs, analogue signals and IO-Link provide various options to further process the signals. That means that the user is best-equipped for Industry 4.0.

M12 connector · electrical design DC PNP

SA5000 - Flow sensor
SA4100 - Flow sensor
SA4300 - Flow sensor

Accessories

E30390 - USB IO-Link master, for parameter setting and analysis of units, Supported communication protocols: IO-Link (4.8, 38.4 and 230 Kbits/s), for operation with FDT framework software "ifm Container“ or software "LINERECORDER SENSOR", IP 20, Ambient temperature -25...45 °C
E40258 - Progressive ring fitting, 50 bar
E40259 - Progressive ring fitting, 50 bar
E40260 - Progressive ring fitting, 50 bar
E40261 - Progressive ring fitting, 50 bar
E40262 - Progressive ring fitting, 50 bar
E40263 - Progressive ring fitting, 50 bar
E40264 - Progressive ring fitting, 50 bar
E40267 - Progressive ring fitting, 50 bar
E40268 - Progressive ring fitting, 50 bar
E40434 - Flow adapter (for low flow rates), 100 bar
E40269 - Adapter for E40048, 1 bar
E40265 - Welding adapter, Progressive ring fitting, 50 bar
E30420 - Protective cover, for fluid sensors with M12 connector

Connection technology

EVC001 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC002 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC004 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC005 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVT064 - Socket, straight, For hygienic and wet areas in the food industry, Free from silicone, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable
EVT001 - Socket, straight, For hygienic and wet areas in the food industry, Free from silicone, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m PVC cable

Current bulletin