Simply combined: machine protection and trend analysis.
Modified, compact vibration diagnostic unit with trend memory.
- Permanent vibration monitoring according to ISO 10816.
- Integrated trend memory for documentation and evaluation.
- Two switching outputs for warning and alarm.
- Additional frequency-selective online diagnosis (e.g. rolling element bearing, unbalance).
- Easy set-up using PC software.
Permanent machine monitoring - extended by overall velocity monitoring according to ISO 10816.
The compact vibration diagnostic units of the series VE combine vibration monitoring, diagnosis and trend memory in a very small space. The integrated accelerometer permanently measures the machine vibrations at a non-rotating component surface and also calculates frequency-selective diagnostic values as an option in addition to the ISO characteristic values. All calculated characteristic values are stored in a non-volatile internal memory. With a freely adjustable memory interval the trend duration can be adapted to the user's needs. The unit is easy to use via PC software.
Flush mountable pressure sensors with G 1 process connection
Rolling element bearing diagnosis: 2 g-monitors + 2 frequency-selective diagnostic quantities
Vibration diagnostic unit: 2 g-monitors + 5 frequency-selective diagnostic quantities
Accessories
Connectors and splitter boxes
Current bulletin
Applications
Vibration monitoring on a cooling tower of an exhaust air system
Monitoring & diagnosis of centrifuges and decanters
Monitoring of bearings on the exhaust air fan in the administration building
Activated sludge plant - bearing monitoring on a rotary piston blower
Cavitation warning
Vibration diagnosis on a homogeniser
Continuous bearing monitoring on a separator