Toll Free Number: 800 186 5080

IO-Link display: process values at a glance

IO-Link display: process values at a glance

More plant transparency and service information on site

  • Four measured values / text displays and four message windows for free text
  • Colour change for text and background
  • Flexible adaptation of the display, also during operation
  • IO-Link 1.1 compatible
  • Easy integration into each IO-Link structure
More plant transparency
The IO-Link display is a flexible solution to display process values, texts and messages in a plant. It displays up to four assigned process values, alarms and warnings. Clear text and as an option a colour change of text and background can be used for a quick overview. By means of buttons the user can trigger control actions of the PLC or acknowledge messages.
Easy integration
The IO-Link display is connected to an IO-Link master and controlled via PLC. No special software is required for configuration.
Texts and settings can be predetermined via an IO-Link device tool such as LINERECORDER SENSOR. Texts and settings can be adapted even during operation via the PLC.

1.44“ colour display

E30391 - IO-Link display unit, Full graphic TFT display, IP 65 / IP 67, Ambient temperature 0...60 °C, M12 connector

Connection technology

EVC042 - Jumper, straight / straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 1 m PUR cable
EVC043 - Jumper, straight / straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC102 - Jumper, straight / straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 3 m PUR cable
EVC044 - Jumper, straight / straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC493 - Jumper, straight / straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable

Current bulletin