Inductive sensors take a leap forward

Inductive sensors take a leap forward

Inductive sensors with IO-Link

  • Precise position monitoring
  • Digital transmission of target distance
  • High linearity and repeatability
  • High IP 69K and wide temperature range
  • Function and polarity selectable via IO-Link
Much more than just a pulse pick-up!
ifm’s new inductive sensors with IO-Link incorporate several functions in one unit. They can be used as switching sensors with an adjustable switch point or measuring systems with a measured value transmitted via IO-Link. The output signal can be set to NC or NO and PNP or NPN allowing many possible combinations. This keeps the number of different types down, reducing the cost of stock.

Highest precision
The new sensors are so precise that they detect even minute changes. Even the true run of a spindle or the tension of a saw blade is reliably detected. An alarm can be set if the target leaves the detection zone or comes too close to the sensing face. All data acquired can be transmitted via IO-Link and recorded. This new development is unbeatable.

M12 connector· 3-wire DC

IF6123 - Inductive sensor, M12 x 1, DC PNP/NPN, Sensing range 0.375...3.75 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector
IF6124 - Inductive sensor, M12 x 1, DC PNP/NPN, Sensing range 0.7...7 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector
IG6615 - Inductive sensor, M18 x 1, DC PNP/NPN, Sensing range 0.75...7.5 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector
IG6616 - Inductive sensor, M18 x 1, DC PNP/NPN, Sensing range 1.3...13 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector
II5973 - Inductive sensor, M30 x 1.5, DC PNP/NPN, Sensing range 1.3...13 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector
II5974 - Inductive sensor, M30 x 1.5, DC PNP/NPN, Sensing range 2.3...23 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector
IM5172 - Inductive sensor, 5 positions of the sensing face selectable, DC PNP/NPN, Sensing range 2.1...21 mm, flush mountable, IP 67, Ambient temperature -25...80 °C, M12 connector
IM5173 - Inductive sensor, 5 positions of the sensing face selectable, DC PNP/NPN, Sensing range 2.6...26 mm, non-flush mountable, IP 67, Ambient temperature -25...80 °C, M12 connector

Connection technology

EVC001 - Socket
EVC002 - Socket
EVC004 - Socket
EVC005 - Socket

Accessories

E10735 - Angle bracket
E10736 - Angle bracket
E10737 - Angle bracket
E11994 - Mounting clamp, For sensors with 45° chamfer, Ambient temperature -25...85 °C
E11995 - Mounting clamp, For sensors with 45° chamfer, Ambient temperature -25...85 °C
E11996 - Mounting clamp, For sensors with 45° chamfer, Ambient temperature -25...85 °C