Toll Free Number: 800 186 5080

Inductive Kplus stainless steel housing sensors for factory automation with correction factor 1

Inductive Kplus stainless steel housing sensors for factory automation with correction factor 1

One sensing range for all metals

  • Uniform sensing range for the reliable detection of all metals
  • Compact dimensions for use in the smallest of space
  • Electromagnetic field immune sensor technology to prevent incorrect switching
  • High-quality stainless steel housing
  • High reliability thanks to protection rating from IP 65 / IP 69K
Constant correction factor
”Kplus“ sensors have the same sensing range for all types of metals. They are for example perfectly suited for the detection of aluminium, where conventional sensors show a considerably reduced sensing range. The high switching frequencies enable the monitoring of fast changing switching states. The resistant stainless steel sleeve allows reliable use in oil and coolant applications. The wide temperature range as well as the high protection ratings enable universal use of the new ”Kplus“ sensors.

M12 connector · 3 wire DC PNP · Output function normally open

IFS298 - Inductive sensor, M12 x 1, Increased sensing range, Electromagnetic-field immune, Correction factor = 1, DC PNP, Sensing range 8 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts
IFS299 - Inductive sensor, M12 x 1, Increased sensing range, Electromagnetic-field immune, Correction factor = 1, DC PNP, Sensing range 10 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts
IFS304 - Inductive sensor, M12 x 1, Increased sensing range, Electromagnetic-field immune, Correction factor = 1, DC PNP, Sensing range 4 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts
IFS305 - Inductive sensor, M12 x 1, Increased sensing range, Electromagnetic-field immune, Correction factor = 1, DC PNP, Sensing range 8 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts
IFS306 - Inductive sensor, M12 x 1, Increased sensing range, Electromagnetic-field immune, Correction factor = 1, DC PNP, Sensing range 10 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts
IGS287 - Inductive sensor, M18x1, Increased sensing range, Electromagnetic-field immune, Correction factor = 1, DC PNP, Sensing range 8 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts
IGS288 - Inductive sensor, M18x1, Increased sensing range, Electromagnetic-field immune, Correction factor = 1, DC PNP, Sensing range 12 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts
IGS290 - Inductive sensor, M18x1, Increased sensing range, Electromagnetic-field immune, Correction factor = 1, DC PNP, Sensing range 8 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts
IGS291 - Inductive sensor, M18x1, Increased sensing range, Electromagnetic-field immune, Correction factor = 1, DC PNP, Sensing range 12 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts
IGS292 - Inductive sensor, M18x1, Increased sensing range, Electromagnetic-field immune, Correction factor = 1, DC PNP, Sensing range 15 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts
IIS281 - Inductive sensor, M30 x 1.5, Increased sensing range, Electromagnetic-field immune, Correction factor = 1, DC PNP, Sensing range 15 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts
IIS282 - Inductive sensor, M30 x 1.5, Increased sensing range, Electromagnetic-field immune, Correction factor = 1, DC PNP, Sensing range 15 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts
IIS283 - Inductive sensor, M30 x 1.5, Increased sensing range, Electromagnetic-field immune, Correction factor = 1, DC PNP, Sensing range 22 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts
IIS284 - Inductive sensor, M30 x 1.5, Increased sensing range, Electromagnetic-field immune, Correction factor = 1, DC PNP, Sensing range 30 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts
IFS297 - Inductive sensor, M12 x 1, Increased sensing range, Electromagnetic-field immune, Correction factor = 1, DC PNP, Sensing range 4 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts
IGS289 - Inductive sensor, M18x1, Increased sensing range, Electromagnetic-field immune, Correction factor = 1, DC PNP, Sensing range 15 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts

Connection technology

EVC001 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC002 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC004 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC005 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable

Current bulletin