Fusion of electronic pressure sensor and analogue display.
Good readability and electronic signal processing mean reliable operation.
- Optimum readability by electronic pointer display.
- Rotatable display with LED bargraph for switch point indication.
- Output functions programmable via LED display and optical touch fields.
- Hygienic flush design and high total accuracy (0.2 %).
- Aseptoflex Vario – new G 1 process connection with 4 sealing options.
Electronic "contact manometer" PG
In the process industry mechanical contact manometers are often used because of their highly visible display. The electronic "contact manometer" of the series PG combines the high visibility of a manometer display with the advantages of an electronic pressure sensor. Compared to mechanical contact manometers it features more varied options.The high-quality sensor family PI is used as a basic unit completed by an analogue display with high readability. Especially the programmable switching output and analogue output (scalable), the high overload protection as well as the integrated temperature compensation are worth mentioning. The manometer has a resolution of 0.25 %. When disconnected, the pointer is not visible.
Brochure in PDF format
Flush manometer with G 1 process connection
Output function switching output PNP/NPN programmable + analogue output programmable
Accessories
Connectors and splitter boxes