Toll Free Number: 800 186 5080

Completeness monitoring for the packaging technology

Completeness monitoring for the packaging technology

Innovative operating concepts for intuitive handling

  • Different handling units can be taught
  • Reliable detection of underfill or overfill
  • Automatic position tracking
  • Colour-independent and extraneous-light resistant due to time-of-flight technology (PMD).
  • Switching outputs and Ethernet process data interface
Incomplete shipments – never again
If a pallet with only one incomplete handling unit reaches the customer, he often returns all goods. This does not only lead to dissatisfaction but also to additional costs. Completeness monitoring provides the remedy. Often individual sensors are installed above each individual handling unit position. This is, however, not very flexible if the handling unit type or size changes. Then changes become necessary. If colour or texture of the handling units change, conventional sensors reach their limits.
All these problems are unknown to completeness monitoring on the basis of 3D sensors: The 3D sensor looks at the handling unit from above and compares it with the models taught in by the user. It signals any deviation via a switching output.
Continuous exchange with users and extensive handling tests have lead to extraordinarily simple operation and integrability of the sensor.

PMD 3D sensors · Type O3D · M12 connector

O3D300 - 3D sensor, Device interfaces: digital input/output; analogue output; Ethernet Angle of aperture 40° x 30° (horizontal x vertical) Image resolution 176 x 132 pixels PMD 3D ToF (Time of Flight) sensor for - object dimensioning - completeness monitoring - level monitoring - distance monitoring - volume monitoring, IP 65 / IP 67, Ambient temperature -10...50 °C, M12 connector
O3D302 - 3D sensor, Device interfaces: digital input/output; analogue output; Ethernet Angle of aperture 60° x 45° (horizontal x vertical) Image resolution 176 x 132 pixels PMD 3D ToF (Time of Flight) sensor for - object dimensioning - completeness monitoring - level monitoring - distance monitoring - volume monitoring, IP 65 / IP 67, Ambient temperature -10...50 °C, M12 connector
O3D310 - 3D sensor, Device interfaces: digital input/output; analogue output; Ethernet Angle of aperture 40° x 30° (horizontal x vertical) Image resolution 176 x 132 pixels PMD 3D ToF (Time of Flight) sensor for - object dimensioning - completeness monitoring - level monitoring - distance monitoring - volume monitoring, IP 65 / IP 67 / IP 69K, Ambient temperature -10...50 °C, M12 connector
O3D312 - 3D sensor, Device interfaces: digital input/output; analogue output; Ethernet Angle of aperture 60° x 45° (horizontal x vertical) Image resolution 176 x 132 pixels PMD 3D ToF (Time of Flight) sensor for - object dimensioning - completeness monitoring - level monitoring - distance monitoring - volume monitoring, IP 65 / IP 67 / IP 69K, Ambient temperature -10...50 °C, M12 connector

Mounting accessories

E3D301 - Mounting set, Clamp mounting, Type Smart Camera
E3D302 - Cooling element, Cooling element Heat conductor Type Smart Camera
E3D304 - Cooling element, Double cooling element Heat conductor Type Smart Camera
E3D303 - Heat conductor, Heat conductor Type Smart Camera

Connection technology

E11898 - Jumper, straight / straight, Ethernet, Cross-over patch cable, IP 67 / IP 42, Ambient temperature -25...70 °C, 2 m PVC cable
E21138 - Jumper, straight / straight, Ethernet, Gold-plated contacts, IP 67, Ambient temperature -20...90 °C, 2 m PVC cable screened
E11950 - Socket, straight, Free from halogen, IP 68, Ambient temperature -25...80 °C, 2 m PUR cable

Current bulletin