Threaded pipe of medium weight according to DIN 2440
Nominal
diameter
DN inside
Pipe
thread
R..
Outside
diameter
in mm
Inside
diameter
in mm
6 1/8" 10,2 6,2
8 1/4" 13,5 8,8
10 3/8" 17,2 12,5
15 1/2" 21,3 16,0
20 3/4" 26,9 21,6
25 1" 33,7 27,2
32 1 1/4" 42,4 35,9
40 1 1/2" 48,3 41,8
50 2" 60,3 53,0
65 2 1/2" 76,1 68,8
80 3" 88,9 80,8
100 4" 114,3 105,3
125 5" 139,7 130,0
150 6" 165,1 155,4