On-site control monitor for the flexible connection of flow sensors.

On-site control monitor for the flexible connection of flow sensors.

Modular flow monitoring for field applications.

  • For the connection of sensors with different immersion depths.
  • For sensors made of ceramics, high-grade stainless steel and titanium.
  • Teach button allows easy scaling of the measuring range.
  • Flow and switch point are indicated by LEDs directly on the unit.
  • Available in DC and AC versions.
High flexibility
Standardised M12 connections are used to connect control monitor and sensor as well as the supply. This allows the use of an evaluation and display unit in different applications, e.g. for different immersion depths and a wide range of aggressive liquids.
Easy handling and high functionality
Adjustment to the flow and setting of the switch points are carried out by pressing a pushbutton. Flow and switch point are indicated by a multicolour LED display. High repeatability of the switch points offers an optimum choice for use. Electronic locking of the settings and factory reset of the parameters provide additional safety.

Control monitor for flow sensors of the SF series

SR5900 - Control monitor for flow sensors, Connection: 1 sensor, flow monitoring and wire breaking monitoring, IP 67 , Ambient temperature -20...60 °C, M12 connector
SR5906 - Control monitor for flow sensors, Connection: 1 sensor, flow monitoring and wire breaking monitoring, IP 67 , Ambient temperature -20...60 °C, 1/2" UNF-Connector

Sensoren zum Anschluss an die Auswerteelektronik

SF5200 - Flow sensor for connection to evaluation units, IP 67, M12 connector
SF5201 - Flow sensor for connection to evaluation units, IP 67, M12 connector
SF6200 - Flow sensor for connection to evaluation units, Sensor suitable for clamp fitting, IP 67, M12 connector
SF6201 - Flow sensor for connection to evaluation units, Sensor suitable for clamp fitting, IP 67, M12 connector
SF2405 - Flow sensor for connection to evaluation units, IP 67, M12 connector
SF3405 - Flow sensor for connection to evaluation units, IP 67, M12 connector
SF5700 - Flow sensor for connection to evaluation units, IP 67, M12 connector
SF5701 - Flow sensor for connection to evaluation units, IP 67, M12 connector
SF5702 - Flow sensor for connection to evaluation units, IP 67, M12 connector
SF5703 - Flow sensor for connection to evaluation units, IP 67, M12 connector
SF5704 - Flow sensor for connection to evaluation units, IP 67, M12 connector