Safety light curtains in lean design with high ranges.

Safety light curtains in lean design with high ranges.

New light curtain takes centre stage.

  • Type 2 and type 4 safety light curtains to IEC 61496.
  • Now with SIL to IEC 61508 and PL to ISO 13849.
  • Can be installed without dead band. Mounting accessories supplied with the units.
  • Ranges selectable on the unit: 0...4 m or 3...12 m.
  • Easy to connect via the tried and tested M12 connector (5- or 8-pin).
Certified safety
The safety light curtains and light grids have been developed in accordance with the current standards and certified by TÜV Süd. They meet the requirements type 2 / SIL2 or type 4 / SIL3. So you are on the safe side if you need primary guarding or access prevention.
Variants
These light curtains are available for protected area heights of 160 mm to 1510 mm in intervals of 150 mm. The resolution (detection capacity) is selectable between 30, 40, 50 or 90 mm. The light grids are available in 2-, 3- or 4-beam version. They all have one thing in common: the very small housing dimensions of only 28 x 30 mm.
Easy installation
Via the T-slot over the whole length on the back the units are easy to mount. Angle brackets are supplied with each unit and do not have to be ordered separately. The units can be installed vertically or horizontally and without dead band on one side.
Easy wiring
The units are configured via the pin connection of the 5- or 8-pin M12 connector. To do so, you need no PC or software. Functions such as EDM (External Device Monitoring), restart or external muting (safety relay G2001S) can be implemented.
Applications:
Access limitations and primary guarding, robot cells, pick-and-place machines, production lines in industrial automation.

Safety light curtains:

OY034S - Safety light curtain, Complies with the requirements:, type 2 (IEC 61496-1), SIL 2 (IEC 61508), SILcl 2 (IEC 62061), PL d (EN ISO 13849-1), DC PNP, IP 65 / IP 67, Ambient temperature: -10...55 °C, Range 0...4 m, M12 connector, Protected area height: 610 mm
OY097S - Safety light curtain, Complies with the requirements:, type 2 (IEC 61496-1), SIL 2 (IEC 61508), SILcl 2 (IEC 62061), PL d (EN ISO 13849-1), DC PNP, IP 65 / IP 67, Ambient temperature: -10...55 °C, Range 0...4 m, M12 connector, Protected area height: 1060 mm
OY044S - Safety light curtain, Complies with the requirements:, type 4 (IEC 61496-1), SIL 3 (IEC 61508), SILcl 3 (IEC 62061), PL e (EN ISO 13849-1), DC PNP, IP 65 / IP 67, Ambient temperature: -10...55 °C, Range 0...4 m, M12 connector, Protected area height: 610 mm
OY107S - Safety light curtain, Complies with the requirements:, type 4 (IEC 61496-1), SIL 3 (IEC 61508), SILcl 3 (IEC 62061), PL e (EN ISO 13849-1), DC PNP, IP 65 / IP 67, Ambient temperature: -10...55 °C, Range 0...4 m, M12 connector, Protected area height: 1060 mm

Safety light grid:

OY112S - Safety light grid, Complies with the requirements:, type 2 (IEC 61496-1), SIL 2 (IEC 61508), SILcl 2 (IEC 62061), PL d (EN ISO 13849-1), DC PNP, IP 65 / IP 67, Ambient temperature: -10...55 °C, Range 0...4 m / 3...12 m, M12 connector, Protected area height: 810 mm
OY115S - Safety light grid, Complies with the requirements:, type 4 (IEC 61496-1), SIL 3 (IEC 61508), SILcl 3 (IEC 62061), PL e (EN ISO 13849-1), DC PNP, IP 65 / IP 67, Ambient temperature: -10...55 °C, Range 0...4 m / 3...12 m, M12 connector, Protected area height: 810 mm