Ethernet switch for mobile vehicles.
Network technology for extreme requirements.
- Robust unmanaged switch.
- Five fast Ethernet ports with M12 connection, D-coded.
- Auto-sensing and auto-crossing.
- Supports half and full duplex operation as well as flow control.
- Easy integration into the control system ecomatmobile.
Ethernet switch for mobile applications
In the last years Ethernet has become the wiring and communication standard, even in mobile vehicles.
To interconnect several network participants a switch is used. The switch analyses the network communication and makes logical decisions.
The Ethernet switch EC2095 is an industrial unmanaged switch, which meets the extreme requirements for mobile applications.
It is integrated into a robust hardened steel housing which is protected against the ingress of dust and water. It is therefore an optimum choice for networking PDM360 dialogue modules, O2M Ethernet cameras, as well as other industrial devices for use in networks that work under extreme operating conditions.
![]() | EC2095 - Ethernet switch, 5 ports, Autosensing, Autocrossing, 10/100Base-TX |