ecomatmobile Basic – integrate, activate, operate.

ecomat<em>mobile</em> Basic – integrate, activate, operate.

Automation of mobile vehicles – easy, modular, cost-optimised.

  • Easy installation thanks to a well-coordinated mechanical concept.
  • Connection of sensors and actuators without further external wiring.
  • Indication of system messages and visualisation of machine functions.
  • High-performance CAN interfaces for various communication tasks.
  • Programmable to IEC 61131-3 with CoDeSys.
ecomatmobile Basic
In many small and compact mobile applications, the requirements on control tasks are increasing. Cost-optimised and modular mini controllers for mobile use have not been available so far. Based on comprehensive market research ifm electronic has developed an appropriate control system. The result: ecomatmobile Basic. ecomatmobile Basic consists of three components which are well-adapted to each other: BasicRelay, BasicController, BasicDisplay. The ecomatmobile Basic control system has a modular design, is easy to install and to operate and is cost-optimised. Besides pure control functions it provides solutions for wiring and protection. In addition, a graphical visualisation module ensures the indication of system messages and simple display instruments.

BasicRelay

CR0421 - BasicRelay, Locations for 6 automotive relays and 10 automotive fuses ( (6.3 mm), 2 supply rails and 6 power distributors, freely wirable

Accessories

EC0457 - Set of contacts, for BasicRelay CR0421, wirable, utilising all connections to a BasicRelay
EC0401 - Cover, for BasicController CR040x and BasicRelay CR042x, incl. cable seal

BasicController

CR0403 - BasicController, 12 inputs / 12 outputs, 2 CAN interfaces, Configurable input / output functions, Programming according to IEC 61131-3

Starter set

EC0400 - Starter set ecomatmobile Basic

Accessories

EC0401 - Cover, for BasicController CR040x and BasicRelay CR042x, incl. cable seal
EC0402 - Cover, for BasicController CR040x, Built-in display recess for BasicDisplay CR0451, incl. cable seal
EC0451 - Jumper, wired, for 2 BasicControllers CR040x, CAN interface, Power supply, Ambient temperature -40...85 °C, PVC cable
EC0456 - Plug set, for BasicController CR040x, wirable, Complete set of contacts / contact housings utilising all connections to a BasicController
EC2113 - Adapter cable, for CAN interface CANfox, CAN adapter: DIN connector, 6 poles / M12 connector, 5 poles, RS-232 adapter: DIN connector, 6 poles / Sub-D plug, 9 poles, Cable length 1 m
CP9006 - Programming software CoDeSys, for configuration, programming and diagnosis of ifm controller systems, German version, incl. the DVD "Software, tools and documentation"
CP9008 - Programming software CoDeSys, for configuration, programming and diagnosis of ifm controller systems, English version, incl. the DVD "Software, tools and documentation"

BasicDisplay

CR0451 - BasicDisplay, 2.8" colour display, 5 freely programmable backlit function keys, Rocker switch for cursor function, CAN interface, Programming according to IEC 61131-3, 8...32 V DC, M12 connector

Accessories

EC0457 - Set of contacts, for BasicRelay CR0421, wirable, utilising all connections to a BasicRelay
EC0452 - Jumper, wired, for 1 BasicController CR040x and 1 BasicDisplay CR0451, CAN interface, Power supply, Ambient temperature -40...85 °C, Cable with M12 connector
EC0453 - Jumper, wired, for 2 BasicControllers CR040x and 1 BasicDisplay CR0451, CAN interface, Power supply, Ambient temperature -40...85 °C, PVC cable
EC2113 - Adapter cable, for CAN interface CANfox, CAN adapter: DIN connector, 6 poles / M12 connector, 5 poles, RS-232 adapter: DIN connector, 6 poles / Sub-D plug, 9 poles, Cable length 1 m
CP9006 - Programming software CoDeSys, for configuration, programming and diagnosis of ifm controller systems, German version, incl. the DVD "Software, tools and documentation"
CP9008 - Programming software CoDeSys, for configuration, programming and diagnosis of ifm controller systems, English version, incl. the DVD "Software, tools and documentation"

Current bulletin