ecolink M8 - the secure connection even in difficult applications.

ecolink M8 - the secure connection even in difficult applications.

From factory automation to machine tool industry.

  • Connection technology meets the M8 standard (EN 61076).
  • Optimum sealing even when mounted without tools.
  • Profiled sealing ring for a high protection rating.
  • Nut secured against shock and vibration due to saw tooth contoured vibration protection.
  • LEDs clearly visible even in cases of high light exposure.
ecolink M8 for demanding applications
Most applications require special solutions. Only high-quality materials, assured production processes and faultless assembly lead to success in the long run. The innovative profiled sealing ring seals radially and axially, guaranteeing a high protection rating. Mounting and removal are carried out without tools. The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing an optimum and permanent seal. High-quality materials especially adapted to the application and intensive monitoring during and after production guarantee a maximum quality standard.
ecolink
a new dimension in connection technology.
Applications:
Factory automation, machine tool industry, construction of machinery, hydraulics

EVC141 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC142 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC143 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable
EVC144 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC145 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC146 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable
EVC147 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, with LED, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC148 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, with LED, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC149 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, with LED, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable


EVC150 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC151 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC152 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable
EVC153 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC154 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC155 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable



Current bulletin

Selector