ecolink M12 - the safe connection even in difficult applications.

ecolink M12 - the safe connection even in difficult applications.

For welding applications.

  • Weld-slag resistant PUR cable, suitability for drag chains and torsion resistant.
  • Nut with special weld-slag resistant coating.
  • The mechanical end stop protects the O-ring against destruction.
  • Nut secured against shock and vibration due to saw tooth contoured vibration protection.
  • LEDs clearly visible even in cases of high light exposure.
ecolink M12 for demanding applications
Most applications require special solutions. Only high-quality materials, safe production processes and faultless mounting lead to success in the long run. The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. Mounting and removal are carried out without tools. The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing an optimum and permanent seal. High-quality materials especially adapted to the application and intensive monitoring during and after production guarantee maximum quality standards.

Sockets M12, 4-pole

EVW001 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, –, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVW002 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, –, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVW003 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, –, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable
EVW004 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, –, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVW005 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, –, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVW006 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, –, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable
EVW007 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, –, with LED, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVW008 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, –, with LED, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVW009 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, –, with LED, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable

Sockets M12, 5-pole

EVW010 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, –, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVW011 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, –, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVW012 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, –, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable
EVW013 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, –, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVW014 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, –, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVW015 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, –, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable

Current bulletin

Selector