Compact ultrasonic sensors

Compact ultrasonic sensors

Object detection for long ranges and difficult surfaces

  • Robust high-grade stainless steel housing for demanding applications
  • Sensing range up to 1.2 m in M18 cube design and 2.2 m in M18 design
  • The vibrating sound transducer reduces the deposit of dirt
  • Retro-reflective operation for orientationindependent object detection
  • Easy setting via teach button or wire teach
The alternative for difficult surfaces
Ultrasonic sensors transmit and receive sound waves in the ultrasonic range. The object to be detected reflects the sound waves and the distance information is determined via time of flight measurement. As opposed to photoelectric sensors colour, transparency or the object’s surface shine do not play a role. Blister packages in packaging technology or transparent plastic bowls in the food industry, for example, can be reliably detected.
High performance
The ifm ultrasonic sensors in M18 design provide a particularly small blind zone and long sensing ranges which are usually only achieved by sensors of a considerably larger design. The sensors operate reliably with heavy soiling so that they can be used in applications in which photoelectric sensors meet their limits.

Diffuse-reflection sensor · 3-wire DC

UGT500 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: normally open / closed programmable, Sensing range 300 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT521 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC NPN • Output function: normally open / closed programmable, Sensing range 300 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT522 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC NPN • Output function: normally open / closed programmable, Sensing range 800 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT523 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC NPN • Output function: normally open / closed programmable, Sensing range 1200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT503 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: normally open / closed programmable, Sensing range 800 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT506 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: normally open / closed programmable, Sensing range 1200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT501 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC analogue • Output function: 1x analogue 4...20 mA, Sensing range 300 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT504 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC analogue • Output function: 1x analogue 4...20 mA, Sensing range 800 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT507 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC analogue • Output function: 1x analogue 4...20 mA, Sensing range 1200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT502 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC analogue • Output function: 0...10 V analogue, Sensing range 300 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT505 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC analogue • Output function: 0...10 V analogue, Sensing range 800 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT508 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC analogue • Output function: 0...10 V analogue, Sensing range 1200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector

Diffuse-reflection sensor · 4-wire DC

UGT580 - Ultrasonic diffuse-reflection sensor, Teach function, DC PNP • Output function: 1 x NO / NC programmable + 1 x current output, Sensing range 300 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT582 - Ultrasonic diffuse-reflection sensor, Teach function, DC PNP • Output function: 1 x NO / NC programmable + 1 x current output, Sensing range 800 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT584 - Ultrasonic diffuse-reflection sensor, Teach function, DC PNP • Output function: 1 x NO / NC programmable + 1 x current output, Sensing range 1200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT581 - Ultrasonic diffuse-reflection sensor, Teach function, DC PNP • Output function: 1 x NO / NC programmable + 1 x voltage output, Sensing range 300 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT583 - Ultrasonic diffuse-reflection sensor, Teach function, DC PNP • Output function: 1 x NO / NC programmable + 1 x voltage output, Sensing range 800 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT585 - Ultrasonic diffuse-reflection sensor, Teach function, DC PNP • Output function: 1 x NO / NC programmable + 1 x voltage output, Sensing range 1200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT586 - Ultrasonic diffuse-reflection sensor, Teach function, DC NPN • Output function: 1 x NO / NC programmable + 1 x current output, Sensing range 300 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT588 - Ultrasonic diffuse-reflection sensor, Teach function, DC NPN • Output function: 1 x NO / NC programmable + 1 x current output, Sensing range 800 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT590 - Ultrasonic diffuse-reflection sensor, Teach function, DC NPN • Output function: 1 x NO / NC programmable + 1 x current output, Sensing range 1200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT587 - Ultrasonic diffuse-reflection sensor, Teach function, DC NPN • Output function: 1 x NO / NC programmable + 1 x voltage output, Sensing range 300 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT589 - Ultrasonic diffuse-reflection sensor, Teach function, DC NPN • Output function: 1 x NO / NC programmable + 1 x voltage output, Sensing range 800 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT591 - Ultrasonic diffuse-reflection sensor, Teach function, DC NPN • Output function: 1 x NO / NC programmable + 1 x voltage output, Sensing range 1200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector

Diffuse-reflection sensor · 5-wire DC

UGT509 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: 2 x normally open / closed programmable, Sensing range 1600 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT512 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: 2 x normally open / closed programmable, Sensing range 2200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT510 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: 1 x NO / NC programmable + 1 x current output, Sensing range 1600 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT513 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: 1 x NO / NC programmable + 1 x current output, Sensing range 2200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT511 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: 1 x NO / NC programmable + 1 x voltage output, Sensing range 1600 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT514 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC PNP • Output function: 1 x NO / NC programmable + 1 x voltage output, Sensing range 2200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector

Diffuse-reflection sensor · 5-wire DC

UGT515 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC NPN • Output function: 2 x normally open / closed programmable, Sensing range 1600 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT516 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC NPN • Output function: 1 x NO / NC programmable + 1 x current output, Sensing range 1600 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT517 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC NPN • Output function: 1 x NO / NC programmable + 1 x voltage output, Sensing range 1600 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT518 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC NPN • Output function: 2 x normally open / closed programmable, Sensing range 2200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT519 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC NPN • Output function: 1 x NO / NC programmable + 1 x current output, Sensing range 2200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGT520 - Ultrasonic diffuse-reflection sensor, M18 x 1, Teach function, DC NPN • Output function: 1 x NO / NC programmable + 1 x voltage output, Sensing range 2200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector

Retro-reflective sensor · 4-wire DC

UGR500 - Ultrasonic retro-reflective sensor, M18 x 1, Teach function, DC PNP • Output function: normally open / closed programmable, Sensing range 1600 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGR501 - Ultrasonic retro-reflective sensor, M18 x 1, Teach function, DC PNP • Output function: normally open / closed programmable, Sensing range 2200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGR502 - Ultrasonic retro-reflective sensor, M18 x 1, Teach function, DC NPN • Output function: normally open / closed programmable, Sensing range 1600 mm, IP 67, Ambient temperature -20...70 °C, M12 connector
UGR503 - Ultrasonic retro-reflective sensor, M18 x 1, Teach function, DC NPN • Output function: normally open / closed programmable, Sensing range 2200 mm, IP 67, Ambient temperature -20...70 °C, M12 connector

Accessories

E20720 - Mounting set, Clamp mounting, Ø 18.5 mm
E21206 - Mounting set, Clamp mounting, Ø 18.5 mm
E20721 - Mounting set, Clamp mounting, Ø 18.5 mm
E21207 - Mounting set, Clamp mounting, Ø 18.5 mm
E20938 - mounting rod, Ø 12 / M10, Length 130 mm
E20940 - mounting rod, Ø 12 / M10, Length 200 mm
E20951 - Cube, M10

Connection technology

EVT064 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable
EVT001 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m PVC cable
EVC001 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC002 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC004 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC005 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable

Current bulletin