AS-i ATEX modules with quick mounting technology.
Pneumatic digital and analogue modules for zone 22 (non-conductive dusts).
- AS-i modules for hazardous area category II 3D.
- AS-i pneumatics for hazardous area category II 3D.
- Flat cable splitter for hazardous area category II 3D.
- Extended addressing mode.
- Alignment of the flat cable in 3 directions.
Introduction
In level applications such as wheat and grain silos, concentrated feed or animal feed plants there are increased demands on the AS-i system and the components used.
Appropriate ClassicLine modules and AirBoxes are now available for hazardous areas (zone 22, non-conductive dusts).
Special features
- quick mounting of upper and lower parts
- digital inputs and outputs and analogue inputs
- Alignment of the flat cable in 3 directions
- extended addressing mode
- AirBoxes with slide valves which are free from overlappin
- pressure peak resistance up to 12 bar